Search Results for amphenol cad models
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms
UNEF 9/16"-24-2B - Amphenol Sine
Title: Z:工稉酨Connector teamM23-M40-RT2_RT设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng01.RT CAD DrawingsSize 10C-RT0S-10CG-NSx-x_REV_B3-Model
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
MIL-DTL-38999 - Amphenol Ltd
3D Models & Drawings. Latest news. View more. Article / 9 July 2024 . Space-Comm Expo 2024 ... Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote. Get in touch +44 1227 773200
76342-310LF | DUBOX® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Dubox ® , part number 76342-310LF Toggle Nav ... 3D Model (PRT) 3D Model (IGES) Product Specification - Printed Wired Board Connector Gold Plated; Product Presentation;
Databus - Amphenol Ltd
Our Databus system designed for use with data transmission and engineered to suit the requirements of military and commercial aircraft.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
901-9891-rfx IGS 3D Model (Size: 741 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector is a versatile solution that allows users to transform their MPO/MTP patchcord into an environmental connector. With its IP68 rating, this connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh ...
3. PACKAGING: MIL-C-39012 INSPECTION A. QUANTITY: SINGLE PACK - Amphenol RF
CAD FILE DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIO NS ARE IN INCHES AND TOLERANCES ARE: # .015 (0,381 mm) # .005 (0,127 mm) 2 PLACE DECIMAL 3 PLACE DECIMAL ANGLES ... are given by Amphenol Corp. the furnishing of these drawings, specifications, or other data by Amphenol Corp., or to any other person to anyone for any purpose is ...
8-Way Receptacle, Male Connector, A Position Key - Amphenol Sine
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112
Media Converters | Products | Amphenol Aerospace
Analog-to-Digital Converters: Our Analog to analog-to-digital converters are offered in multiple channel options and are capable of up to 160 MSPS with 12, 14, and 16-bit analog input for high-speed integration of analog information into critical digital systems. Data Concentrators: Our RS-422 Data Concentrator and Extender boasts a 13-32VDC power interface and can manage data through 6X bi ...
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
132289 HFSS 3D Comp Model (Size: 5820 kb ) 132289 HFSS 3D Comp Model (Size: 538 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Innovative Interconnects - Amphenol Ltd
Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems. ... 3D models or further information, visit our Resource Hub. 3D Models & Drawings. Latest news. View more. Press ...
RTS Series: Ring Terminal Temperature Sensor - amphenol-sensors.com
Amphenol Advanced Sensors | Connecting Your World Through Sensing Innovations - OEM Product Catalog. Part Numbers 108 standard part numbers per data sheet. Product Information Ordering. Amphenol industrial sensors can be custom-designed to meet the exact specifications and demands of the application.
SurLok Plus Series - Amphenol Australia
Amphenol’s SurLok Plus™ is an environmentally sealed version of our original SurLok but available in smaller sizes, and features a quick lock and press-to-release design. Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line.
Technology - Amphenol Invotec
All artwork layers should be supplied as separate CAD files, for example: Copper Layers; Solder Mask; Legend; Peelable Resist; Carbon Ink Arrays - Our preference is to receive the data 1-up, but should include details of the array dimensions, internal step and repeats, array border tooling including fiducials and should appear on every layer of ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Features & Benefits:
Amphenol
Amphenol Industrial Operations. Phone: 888-364-9011. 20 Valley Street Endicott, NY 13760-3600. www.amphenol-industrial.com. REACH Compliant For additional information on Amphenol® 97 Series connectors, special application require-ments or specific product models that meet TUV certification, contact your local Amphenol
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs.