Search Results for amphenol cad models
gas flow valve cad | Amphenol Global Search | Amphenol
d38999 cad models | Amphenol Global Search | Amphenol Develop your part number and download 2D drawings and 3D models. Search Results for d38999 series 4 3d MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors.
Search Results for nz03105b0000g amphenol 3d model
Search Results for 26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20industrial matrix- 26482 - series -ii-catalog - amphenol -aerospace.com ... Amphenol Socapex Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
cad | Amphenol Global Search | Amphenol
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com Download 2D drawings & 3D models using our online configurator. ... third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: ...
AMPHENOL M12-05PFFS-SF8001 cad file | Amphenol Global Search | Amphenol
Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. If you can't find the 3D file you need, please contact our Technical Support team. ... ms3470 cad | Amphenol Global Search | Amphenol Design Online is a web based resource for configuring a ...
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com 21 Pyle B MIL-DTL-83723, SERIES III JAM NUT (D-HOLE MOUNT) RECEPTACLE, THREADED COUPLING Military: M83723/84 with Sockets, Classes G, K Military: M83723/85 with Pins, Classes G, K
cad | Amphenol Global Search | Amphenol
CAD FILE:. ' . ' " D IME NSO DO NOT SCALE X` ANGULAR Amphenol Australia Pty.Ltd, 22 Industry Blvd, Carrum Downs, VIC 3201 DATE: DATE: DATE: ART No. APP'D: SCALE: CKD: DRN: TI L : DRAWING No. SIZE: Amphenol / 1 0' 15' MIL ETR S 5 0 14 2 S EC OMP NT M.H 20-08-18 3:2 AC5F H -U B AC5FAH-AU-B H ORIZ NT ALF EM CUSTOMER DRAWING A4 55010445-000-2 S EC ...
backshell | Amphenol Global Search | Amphenol
M85049 | Amphenol Global Search | Amphenol Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
mps02-bsf a032s | Amphenol Global Search | Amphenol
MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源端子 常规特性: IP68/IP6K9K级防水 互配次数: 最少100次 性能
cad | Amphenol Global Search | Amphenol
Model 356A09:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector ... cad | Amphenol Global Search | Amphenol Explore a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF3321-60024-1S. ...
cad | Amphenol Global Search | Amphenol
The NSME Pin D38999 Contact (Size 8) for .085 Cable 8001-4107 is now available with design resources. Explore the CAD Model, Datasheet and App Notes now!
cad | Amphenol Global Search | Amphenol
MS3476 STRAIGHT PLUG MS3475 PLUG WITH RFI GROUNDING FINGERS. 26482 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 3 MATRIX 2 J A B A A B B Insert Availability, Identification & Alternate Rotations INSERT ARRANGEMENTS Insert Arrangement Service Rating Total Contacts Contact Size
solidowkrs | Amphenol Global Search | Amphenol
The Role - Amphenol Aerospace is seeking Summer Interns to work out of its state-of-the-art facility in Sidney, NY.The internship pays $18/hour, and the hours are Monday through Friday, 8:00 am – 5:00 pm (EST).The internship will run from May through August.Location - Sidney, NY 30 Minute Drive from Binghamton, NY 20 Minute Drive from Oneonta, NYThe diverse internship program features ...
Search Results for amphenol connector 3d model download
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. ... 132421 STP 3D Model (Size: 1737 kb ) 132421 PDF Customer Drawing (Size: 73 kb) 132421 HFSS Model (Size: 726 kb ) Product Life Cycle. ... Develop your part number and download 2D drawings and 3D models. ... Search Results for d38999 series 4 3d inmeta ...
amphenol 3d cad download | Amphenol Global Search | Amphenol
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. ... ms3470 cad | Amphenol Global Search | Amphenol MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and ...
sterlco model -m8410-fx | Amphenol Global Search | Amphenol
ANSYS HFSS 3D Component Models - Amphenol RF ... cad | Amphenol Global Search | Amphenol It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC ...
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Dualok III SJT 38999 PCB HD EMI Filter Transient I II Accessories Herm/Seal Aquacon Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 83723 III 5015 26500 Pyle 22992 Class L Back-lubricating oil Shells Options Others
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances. High-density connectors designed and tested to withstand extreme environmental conditions and demanding applications. Amphenol also offer the full range of backshells to support this connector series.
sterlco model -m8410-fx | Amphenol Global Search | Amphenol
ANSYS HFSS 3D Component Models - Amphenol RF ... cad | Amphenol Global Search | Amphenol It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC ...
j1772 cad | Amphenol Global Search | Amphenol
ev j1772 cad | Amphenol Global Search | Amphenol 2. (Military numbers include MS3470 - MS3472, MS3474, - MS3476). Please refer to page 78 for a brief description of the Amphenol®/Matrix® MIL-C-26482, Series 2 bayonet coupling connectors with crimp, rear insertable and rear releasable contacts, and ask for catalog 12-071 for detailed ...