Search Results for amphenol cit (formerly carlisle interconnect technologies) "email="
アンフェノールジャパン株式会社
アンフェノール社は世界でトップクラスのインターコネクト製品メーカーとして、電気、同軸、光コネクタをはじめ、センサ、アンテナ、ケーブル等の設計、製造、販売を行っています。
K060714-5 all pages - Amphenol CIT
88 Toll Free: (800) 423-5873 www.thermaxconnects.com International: +1 (661) 295-3100 MIL-W-81822wire MIL-W-81822 (SAE AS81822)wires have solid conductors for wire-wrap termination, with extruded insulation of PTFE, PTFE with polyimide hardcoat, or ETFE.
Max Max Attenuation Braid Type/ Jacket Type/ Weight Max ... - Amphenol CIT
620 . M17/131-RG403 RGS-403 50 Ω triaxial 7/38 SPCW .012 (.305) Extruded PTFE .033 (.838) Double 38 SPC FEP Interlayer Inner .051 (1.30) Outer
SECTIONA SCALE 20 : 1 - Amphenol CIT
applicable carlisle it documents 4 d c b 4 a eng-sw rev. e rev. edge launch, jack 4-hole flange , solderless, 1.0mm, connector d 5:1 na na na 1 1 regarding the same are expressly reserved. it is submitted special features peculiar to this design. all patent rights originated by carlisle interconnect technologies & all
Wire & Cable Low-Loss Semi-Rigid Coaxial Cables - Amphenol CIT
© Carlisle Interconnect Technologies, 2023. All trademarks, service marks, and trade names are property of their respective holding companies. All rights reserved.
695-18100-001_Rev IR_Sales_ - Amphenol CIT
CIT Crimp Die P/N 999-63004-200. B. Arenburg B. Arenburg IR ORIGINATED 2/24/2016 MB AL Lug, 6 gage CARLISLE Interconnect Technologies 100 Tensolite Drive St Augustine, FL 32092 FIN CODE MATERIAL DESCRIPTION FINISH ENG. DRAW PG. 1 OF 1 REV E.C.O. NO. DATE APPR 92607 695-18100-001 DESCRIPTION FSCM. NO. TOLERANCES UNLESS OTHERWISE SPECIFIED WHOLE ...
OL TMB-SEH2X-XX Rev - Amphenol CIT
interconnect technologies title scale c size 30990 carlisle.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32 linear 2 6. 4. 3. 5. 9. 8. 10. 7. within .002 t.i.r. threads per h-28 remove all burrs. work standard prod instruc assy instruc 3 applicable carlisle it documents dimensions to be met before plating. chamfer all threads 45°. remove frayed ...
DETAIL A - Amphenol CIT
applicable carlisle it documents 4 d c b 4 a eng-sw rev. e rev. 1.00mm, female, 2 hole flange, post contact, cpw 1 8:1 na na na 1 1 regarding the same are expressly reserved. it is submitted special features peculiar to this design. all patent rights originated by carlisle interconnect technologies & all
UTiFLEX® Flexible Cable Assemblies - amphenol-cit.com
Carlisle Interconnect Technologies UTiFLEX cable assemblies have been evaluated for Insulation Resistance per MIL-STD-202F, Method 302, Test Condition B. In keeping with the military standard, 500 volts +/- 10% were injected into the test sample for a minimum of two (2) minutes. The insulation resistance was read and recorded.
TMA -4MS-5FS-00 - Sheet1 - Amphenol CIT
carlisle interconnect technologies, kent, wa 98032. size d c b a 3 2 1 procurement sheet of purpose & the recipient agrees by accepting this drawing tma -4ms-5fs-00 _xxxx/ cage code drawing no. sub-directory\file name specification kent, wa 98032 interconnect technologies title scale c size 7m924.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32 ...
8 7 6 5 4 3 1 - amphenol-cit.com
confidential property of CARLISLE INTERCONNECT TECHNOLOGIES. Disclosure of, and/or reproduction of, all or part thereof or manufacture of any part from information contained on this print not specifically permitted by CARLISLE INTERCONNECT TECHNOLOGIES in writing is forbidden. 3. PROTECT CONNECTORS FROM CONTAMINATION AND DAMAGE DURING
CoreGD™ High-Performance Ganged Interconnect System - amphenol-cit.com
Amphenol CIT CoreGD™ is a high-performance, multi-port, ganged SSMP interconnect system that offers excellent signal integrity for complex layouts and crowded PCBs used in a variety of applications. It is a low-cost solution optimized for applications with demanding bandwidth up to 65 GHz, pushing the envelope up to 100 GHz. ...
Safe-D-LOCK Self-Locking SMA Connectors - Amphenol CIT
Safe-D-LOCK® connectors offer a reliable alternative to conventional self-locking connectors, adhesive compounds, and safety wire. The unique design installs quickly without wasting valuable mass or space in the host system. Safe-D-LOCK locks to the D-FLAT on the mating connector.
Wire & Cable Semi-Rigid Coaxial Cables - Amphenol CIT
© Carlisle Interconnect Technologies, 2023. All trademarks, service marks, and trade names are property of their respective holding companies. All rights reserved.
Wire & Cable Low-Loss Semi-Rigid Coaxial Cables - Amphenol CIT
© Carlisle Interconnect Technologies, 2023. All trademarks, service marks, and trade names are property of their respective holding companies. All rights reserved.
Supplier RFQ Portal Instructions (3) - Amphenol CIT
Once the supplier receives this email, they will select the link embedded in the email and be connected to the following page: From this page supplier can input RFQ details by selecting the part number on the left side of the screen which will toggle the
TMA -4FS-9MS-00 - Sheet1 - amphenol-cit.com
carlisle interconnect technologies, kent, wa 98032. size d c b a 3 2 1 procurement sheet of purpose & the recipient agrees by accepting this drawing tma -4fs-9ms-00 _xxxx/ cage code drawing no. sub-directory\file name specification kent, wa 98032 interconnect technologies title scale c size 7m924.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32 ...
High-Speed Digital Data Cables - amphenol-cit.com
Wire & Cable High-Speed Digital Data Cables Gigabit, NETflight®, and Maxflite™ Series » Exceptional electrical and mechanical performance » Operating performance from -55 °C to as high as 200 °C » Meets the requirements of aerospace and other harsh environments including FAR 25.853 flammability and Boeing/Airbus smoke
OL 3R89961610 - Sheet1 - Amphenol CIT
carlisle purpose & the recipient agrees by accepting this drawing sheet of d c b a 3 2 1 procurement 1 ol_3r89961610 _outline/ cage code drawing no. sub-directory/ specification cerritos, ca 90703 interconnect technologies title scale c size 30990.xx ±.015.xxx ±.005 2. 1. fraction ± 1/32 linear 2 6. 4. 3. 5. 9. 8. 10. 7. within .002 t.i.r ...
INTRODUCTION - Amphenol CIT
available for your custom interconnect solutions. CSLT Connectors Switchback Quick-Coupling Connectors Features Benefits Designed with aerospace-grade materials Supports rugged environments and commercial aerospace Six polarization options Allows flexibility for multiple connector use Bayonet shell design Quick coupling/decoupling