Search Results for amphenol clamp backshell size 15 right angle
AHDM06-24-23SN Plug, Size 24, 23 positions, Socket, standar - Amphenol Sine
AHDM06-24-23SR-059 Plug Kit, shell size 24, 23 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-23SE-059 REQUEST A QUOTE
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
BNC Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ... you are agreeing to receive occasional updates from Amphenol RF. This ...
AHDP04-24-18PN-BRACL82 18 Position Receptacle, Pin, Shell S - Amphenol Sine
AHDPBS-11L017-2405 Shell Size 24 Snap Over Right Angle Backshell Cover for Backshell Ring Adapter Connectors (*-BRA). Comparable to PN# 2428-011-2405 REQUEST A QUOTE
LDG P-Clamps - Amphenol PCDAmphenol PCD
Low Durometer Grommet (LDG) P-Clamps use a soft rubber for clamp cushioning, reducing wear and tear on mission critical cable harnesses without compromising strength and performance. Specifically designed for high performance aerospace cables, such as the MT/MTL product lines, LDG P-Clamps are easy to use, simple to maintain, and are available ...
ARINC 404 Connectors - Amphenol Canada
Amphenol's "AR" Series, ARINC 404 rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. ... BACKSHELLS. Provides strain relief and EMI shielding; Multiple cable entry points available; ... Size 22: 15 lb. Size 20: 20 lb. Size 16: 25 lb. Size 12: 30 lb. Durability (Mating and ...
Board-Level Connectors | Products - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles.
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: You May also be Interested in. ... BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm 112168.
AHDP02-24-19SR-BRA 19 Positions, Sealed Panel Mount Recepta - Amphenol Sine
AHDPBS-11L017-2405 Shell Size 24 Snap Over Right Angle Backshell Cover for Backshell Ring Adapter Connectors (*-BRA). Comparable to PN# 2428-011-2405 REQUEST A QUOTE
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional ...
Lamp Thread Adapter - Amphenol PCDAmphenol PCD
An effective, easy and quick method of shield termination and field maintenance. Termination area can accept a nut as well as a clamp. The nut option enables the use of heat shrink boot and the clamp option will facilitate the strain relief clamping without heat shrink boot after the shield/cable termination.
3D Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors. ... size 8, 10, 12, 16, 20, 22M and 22D Crimp, Solder ...
AHDP06-24-16PN-BRA 16 Positions, Plug, Pin, Shell Size 24,
AHDPBS-11L017-2405 Shell Size 24 Snap Over Right Angle Backshell Cover for Backshell Ring Adapter Connectors (*-BRA). Comparable to PN# 2428-011-2405 REQUEST A QUOTE
back shell | Amphenol Global Search | Amphenol
[email protected] | www.backshellworld.com CLAMP-STRAIN RELIEF (FOR AS50151 SOLDER TYPE, V THREAD OF MS310X, CLASSES A, B, C, OR K CONNECTORS AND AS85049 ACCESSORIES)
Rectangular, Thermoplastic Connectors for Harsh ... - Amphenol Sine
www.amphenol-sine.com ATS 15 26 S A - XXXX - XX ATS Color Options (Black Standard) GY Grey, GN Green, BN Brown Connector Type In-Line Receptacle - 04 Modifications ... 90° Right Angle, Pin, Contact Size 20, ATS Series™ with BoardLock™, Self-Threading, Double Latch, Keyed B, Black Body 20 7.5 ATS15-26PA-BM01
Heavy Duty Cylindrical MIL-C-22992 QWLD - Amphenol Aerospace
• Cable strain relief provided by clamp bar type accessories ... Shell Size - available in shell sizes 12 through 44. Refer to pages 53 through 59 for dimensional data. 4. Shell Finish - C for conductive or N for non-conductive 5. ... Shell Size/Insert Arrangement - Amphenol ...
SMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Adapters designed for radio frequency applications. SMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... SMA Jack to SMA Plug 15 items; SMA Plug to SMA Plug 7 items; Orientation. Right Angle 11 items; Straight 35 items; Panel Mounting ...