Search Results for amphenol clip 3.5
1.0-2.3 Plug to SMA Jack Adapter 50 Ohm Straight | 242179 - Amphenol RF
1.0/2.3 Plug to SMA Jack Adapter 50 Ohm Straight
SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB | 132415 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.032 PCB
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 24 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 24 inches (610 mm)
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
ARINC 600 - アンフェノールジャパン株式会社
customers. At the design-in stage, Amphenol’s sales engineers will work with you to select a connector from our standard product line or coordinate the design of an application specific connector. Amphenol’s ARINC 600 rack and panel connectors are designed to meet all relevant ARINC 600 connector specifications. Amphenol ARINC 600 ...
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear ... - Amphenol RF
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
SMA PCB End Launch Jack 50 Ohm Square Flange High ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq Flange High Frequency 0.010 Pin 0.118 Legs
F-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency F-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of F-Type Connectors at Amphenol RF online.
MODEL 2100E21-400 POWERING ELECTRODYNAMIC EXCITERS SMARTAMPTM The ... - PCB
Clip Detection Over-Current / Over-Temperature Detection Safe Start in Mute Mode Electrical Input Power Voltage 100-120 V AC or 220-240 V AC Frequency 48 to 62 Hz Physical Front Panel Display Two row, four function keys LCD ... PCB Piezotronics is a wholly-owned subsidiary of Amphenol Corporation. Endevco is an assumed name of PCB Piezotronics ...
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 72 inches
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 72 inches (1829 mm)
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M (39.37 Inches)
Waterproof Sealed SMA Connectors Protect Systems From ... - Amphenol RF
Amphenol RF is pleased to announce the expansion of our IP67 SMA connector series with a new bulkhead jack configuration. This lightweight 50 ohm connector is designed to accommodate RG-58 cable and provide extra protection against external weather-related elements. Waterproof sealed SMA connectors are ideal for harsh environment applications ...
N-Type Straight Solder Plug RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack ... - Amphenol RF
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm 18 inches (457 mm)
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm - Amphenol RF
RF Connector MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 ... - Amphenol RF
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 24 inches (610 mm)