Search Results for amphenol connector 3d model download
38999 Plus | Products | Amphenol Aerospace
Amphenol Aerospace is the industry leader in the design and manufacture of D38999 Series III connectors. While our qualified MIL-SPEC D38999 connectors offer plenty of features, the customization and design options outside of the MIL-SPEC parameters are virtually endless.
67013-002LF | BERG DUFLEX™ | Amphenol
Amphenol is one of the leading manufacturers of DUFLEX Flex Connectors. Contact us today for more details of DUFLEX™ part number 67013-002LF. ... 3D Model (STP) 3D Model (PRT) 3D Model (IGES) Product Presentation - FCI Basics FFC FPC; Datasheet;
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
Importing a 3D Component onto a PCB Launch Model
The mated connector interface and input port are already modeled internal to the 3D component. Because of this, the front face of the connector must be against the edge of the airbox. From there, model a board-side port object and analysis setup can be performed as normal.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
omniconnect | Amphenol Global Search | Amphenol
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
FCE17A15PA450 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17A15PA450. Toggle Nav. Search. Search. Advanced Search . Search ... 3D Model (STP) 3D Model (IGES) Datasheet;
ePower-Lite Series - Amphenol Industrial Operations
Amphenol is one of the largest manufacturers o f interconnect products in the world The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors. With a versatile design, these high-performance connectors are used in a variety of applications where size and weight are critical factors.
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 5 Ways Environmental Compliance Click to download Certificate of Compliance Report
SMA Protective Cap Plug | 202112 - Amphenol RF
SMA Cap for Female Connector Shop Categories Search. Products. Back ... Downloads. 202112 PDF Customer Drawing (Size: 26 kb) 202112 STP 3D Model (Size: 283 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1005A2-3G: Body Finish: Gold:
Contact us / Support - Amphenol Ltd
62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised ...
F31W-1A7H1-11014 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31W-1A7H1-11014 ... 3D Model (STP) Product Specification; Product Presentation; Datasheet - F31W/F31Z/F314/F336;
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
AT06-3S-RCAPP 3 Position, Plug, Socket, RC Circuit, Potted - Amphenol Sine
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm ... 132203 3D Model (Size: 1099 kb ) 132203 PDF Customer Drawing (Size: 219 kb) ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm ... 132112 STP 3D Model (Size: 430 kb ) 132112 PDF Customer Drawing (Size: 63 kb) ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...