Search Results for amphenol connectors contact
High Voltage 38999 Connector | Power Products - Amphenol Aerospace
Amphenol High Voltage 38999 Connectors with Dual Interlock Circuitry provide safe and reliable high voltage connections in harsh environment applications. ... Utilizes existing mil-qualified 39029 contacts; Amphenol Dualok Plugs available for increased shock and vibration performance;
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com II Dualok III SJT 38999 I PCB Accessories Aquacon HD EMI Filter Transient Herm/Seal Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 (2) size 4 RADSOK 83723 III Matrix|Pyle 5015 Crimp Rear Release Matrix 26500 Pyle 22992 Class L Back ...
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III-type connectors with PC tail contacts D38999 Series II PCB 38999 Series II type connectors with PC Tail contacts. ... Amphenol circular connectors are also ideal for and widely used in commercial air applications and are trusted by major airlines and manufacturers worldwide.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. ... PCB Connector Dimensions & Order Guide Insert Chart Insert Arrangements PCB Layouts Contact Information Service ...
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
Introducing Amphenol’s newest innovation – TRACER Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary patented* insulator technology, we can rapidly produce connectors in any contact configuration and get you fully functional sample pieces within a week.
Chameleon® | Mezzanine Connectors | Amphenol
Amphenol's Chameleon ® Mezzanine Connector Delivers High-Performance in Space-Saving Design. For fast time-to-market and greater simplicity, Chameleon ® has evolved into a highly adaptable connector solution. ... Provides 2.5A per contact for maximum power support; Part Numbers. Distributor Stock Check - X. Target Markets & Applications ...
Amphenol CS - Interconnect solutions for Communications, Mobile ...
Amphenol Communications Solutions ... is a world leader in interconnect solutions for Communications, Mobile Consumer Products, RF, ... Ball-Grid-Array Attachments, economical Stamped High-Power Contacts and cost effective yet reliable plating processes. We relentlessly seek improvements of our products, increasing our solutions’ overall cost ...
BarKlip BK300 Connector | Power Solutions - Amphenol
The BarKlip ® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar in common misaligned positions with low resistance. JavaScript seems to be disabled in your browser.
PwrBlade Connector | Power Solutions - Amphenol
The PwrBlade ® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount h ... Power contact spacing options exist for AC (300V max), DC (200V max) or high-density power (at same ...
IPC-M50 Connectors | Power Solutions | Amphenol
Amphenol's IPC-M50 power connector supports wire sizes ranging from 12AWG to 6AWG, making it well-suited for battery interconnect systems, and electric mobility charging infrastructure. ... Silver plated contacts rated up to 10,000 mating cycles; Durable housing and contact materials;
38999 Connectors with Power Contacts - Amphenol Aerospace
Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power. Products; Technologies Markets ... Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms ...
Warrior Grip Soldier-Worn Push-Pull Connectors - Amphenol Aerospace
Amphenol's Warrior Grip series is the only Nett Warrior-style micro-miniature circular connector to bring fast charging 10-amp capability directly to the warfighter. Leveraging Amphenol’s extensive experience with the 2M804 push-pull series, Warrior Grip connectors are designed to offer a solution that exceeds the rigorous requirements of the ...
Split-Pair Quadrax Contacts - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
HSC Connector System | Input Output Connectors | Amphenol
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced E
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
High speed contacts - High-speed contacts for connectors | Amphenol Socapex
Our contacts support Ethernet and video applications with advanced options like coax, twinax, quadrax, and Octomax contacts, ensuring high-speed and reliable data transmission. We offer EN3155 qualified and AS39029 compliant contacts in sizes 23 to 4, with terminations including crimp, solder cup, and PCB options.
epower-connectors-catalog-amphenol-industrial
Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to ... Specifications are typical and may not apply to all connectors. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial ...