Search Results for amphenol dz plating
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
Product News - Amphenol
Amphenol Industrial Operations now offers EMI Wind-Lok, a reverse bayonet connector designed to deliver high power from source to load. ... With proper plating from Amphenol Industrial, they are RoHS and REACH compliant. For more information about the GT Quadrax visit Amphenol Industrial Operations. Attachments: gt-quadrax-press-release.pdf ...
MS10A23SL 3.6mm (10mm²) Female Contact, Silver Plating, Mac
MS10A23SL 3.6mm (10mm²) Female Contact, Silver Plating, Machined, Wire Range 10-12AWG-3.6mm (10mm²) Female Contact, Silver Plating, Machined, Wire Ran Call Us 1-800-394-7732 My Account
IDS-87-5 Amphenol
Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
BAYONET CONECTOR | Amphenol Global Search | Amphenol
Amphenol Circular Metal Bayonet connectors provide the perfect blend of compactness and cost-effectiveness, making them an ideal choice for a wide range of applications. Trust in their quality and versatility to meet your connector needs. Features & Benefits. ¼ Turn Mating. Quick positive coupling.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz. ... Amphenol Aerospace offers a wide range of fiber optic interconnect solutions for use in the harsh environments found in military and aerospace applications ...
Minitek®127 | FCI Basics | Board to Board Connectors | Amphenol
Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold). Fine pitch of 1.27mm; Wide range from 4 to 100 position; Various plating; Multiple orientation and mounting; Shrouded housing
Epoxy Sealed Connectors | Products | Amphenol Aerospace
Plating Expansion Project. About. Our Facility ... Amphenol MIL-DTL-38999 Epoxy Sealed Hermetic Connectors offer superior electrical performance and a superior leak rate performance provided by an epoxy seal, coupled with the rugged design of a glass to metal seal connector.
Connectors | Products - Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets Businesses Sustainability ... EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles.
Dubox - Product Presentation - Amphenol CS
Amphenol Information Communications and Commercial Products ... • Plating: 0.76μm Gold or GXT® on contact, Tin on contact area • 2 pre-stressed contacts • 30cm wire. Material. Environmental • Operating Temperature: -65°C to +125°C • Current Rating: 3A continuous
High Power 5015 Connectors with Advanced Contacts
RADSOK contacts with typical silver plating finishes have demonstrated the survival of 20,000 mating cycles. Even with continuous exposure to harsh environmental abuse (salt, sand, and high humidity). RADSOK contacts have been tested to maintain low contact resistance beyond 10,000 mating cycles. ... and available with most Amphenol connectors ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
Amphenol Socapex stop making 38999 Series I and III Connector equipped with wrapped contacts. ... materials, including composite, aluminum, marine bronze, and stainless steel, with finishes such as olive drab cadmium plating, nickel plating, and black zinc nickel plating. RoHS versions are also available. This connector is commonly used in ...
62GB - Amphenol Ltd
Aluminium alloy shell material as standard with plating options available. Wire gauge 24AWG to 8 AWG. Operating Temp -55°C to +125°C. Moisture and corrosion resistant. ... Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote. Get in touch +44 ...
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
Amphenol's FlexLock™ FPC-to-Board and Flex-to-Wire connectors are introduced to redefine automotive connector standards. With a focus on compactness, reliability, and performance, FlexLock™ sets a new benchmark for flexible circuit connectors in automotive applications. ... The re-flow tin plating feature reduces mating and unmating force ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Mil-Spec Qualified Connectors include MIL-DTL-38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors. ... RoHS-Compliant Plating: Environmentally friendly, cadmium-free plating finishes that meet ROHS compliance include gold, electroless nickel, stainless ...
QWLD Connectors | Products | Amphenol Aerospace
QWLD Connectors feature an Alumilite 225 hard anodic finish for abrasion and corrosion resistance with conductive plating and are available in more than 300 insert patterns, including coaxial and thermocouple contacts. Features & Benefits: ... Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current ...
More Voltage & Power - Amphenol Aerospace
2 Contact Brandon Brown • bbrownamphenol-aao.com • www.amphenol-aerospace.com TABLE OF CONTENTS ... withstand 20,000 mating cycles with standard silver plating. RADSOK contacts feature a geometric design that ... HV 97 DZ 25-56 GH (RDG) HV 06 RF 13-54 P A 1. Connector Type HV High Voltage 38999 HVC High Voltage Composite
Amphenol®
www.amphenol-industrial.com Amphenol Insert Arrangement 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nic
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs-Pin Contact, Stamped, Size 20, Tin plati Call Us 1-800-394-7732 My Account
Pegasus - Amphenol PCDAmphenol PCD
Electroless Copper and Nickel plating: Enables EMI shielding from ambient noise transients. 1/4 turn bayonet style connection: Makes wire installation and maintenance easy and efficient. ... Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts and aeronautical agencies ...