Search Results for amphenol emi shielded backshell d-sub backshells
backshell | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol ...
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
Backshells - Amphenol Canada
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and ...
Metallic Backshells - Accessories - Amphenol Socapex
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
back shell | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
backshell catalog | Amphenol Global Search | Amphenol
Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector.
Backshells - Amphenol Ltd
Backshells are used mainly at the rear of plugs, but can also be used at the rear of receptacles. Functions of backshells are: Mechanical strength (cable retention) Sealing (waterproofness) EMI shielding; Amphenol backshell range is made of pieces which can achieve one of this function or a combination of two or three of these functions.
Non-Environmental EMI/RFI Backshell – BM1 - Amphenol
If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products? We have access to a wide variety of innovative solutions, please contact us for a quote.
backshell | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /79 11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE 79: 90° 78: 45° Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B ...
BACKSHELL MARKETS
Contact Amphenol with sketch of requirement. Order & receive your custom solution within 6-8wks. BACKSHELLS Band Lock Adapter Shrink Boot Adapter Alumalight Pre-shield Composite Amphenol Pcd offers a wide range of custom backshells for virtually any circular connector. Base material: Aluminum Alloy, Stainless Steel, Brass, and Composite
backshell catalog | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
backshell | Amphenol Global Search | Amphenol
Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental conditions, and ...
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Available in straight, 90 degree bent and 45 degree bent varieties, it accommodates both individual and overall shielding. Both individual and overall shieldings can be terminated in this type in addition to the cable sealing as possible in the Environmental Backshell.
backshell connector | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
backshell | Amphenol Global Search | Amphenol
Find various types of backshell s with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification.
back shell | Amphenol Global Search | Amphenol
Amphenol’s Backshells are qualified to AS85049 and provide strain relief, environmental sealing and EMI/RFI shielding. Also RoHS compliant, they are available in aluminum, stainless steel, brass, and composite—and come in various finishes.
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshell s with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.