Search Results for amphenol fme 400 and 900 are different antenna?
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design.
433mhz antenna | Amphenol Global Search | Amphenol
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz.
Handportable Antennas FLX 900/...-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design.
Portabelantennen FLX 400/900-FME - amphenolprocom.com
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 5 dB gain on 900 MHz compared to a ¼ λ antenna whip on the same equipment.
mackie hm-400 | Amphenol Global Search | Amphenol
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.
RF Antennas - Amphenol RF
Radio frequency antennas are designed to send and receive RF signals. They are made to mate with RF connector interfaces or to be mounted directly to a PCB and come in various internal and external configurations.
433mhz antenna | Amphenol Global Search | Amphenol
The antennas offer a solid mechanical construction and are designed for portable and network devices used across different vertical markets. PCTEL has been developing embedded antennas for top OEMs worldwide for more than two decades.
Antennes portatives FLX 400/900-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 5 dB gain on 900 MHz compared to a ¼ λ antenna whip on the same equipment.
Handportable Antennas FSP 900/...-FME - AMPHENOL PROCOM
Full size, end-fed ½ λ antenna whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment.
Radio Frequency Connectors | Products - Amphenol
This FME product series is used for mobile antenna applications adapted for UHF, Mini UHF, TNC, BNC, and N-Type connector interfaces using between-series adapters. It is primarily used with RG-58 coaxial cables.
Portabelantennen FLX 900/...-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design.
catalogs | Amphenol Global Search | Amphenol
Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links. Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories.
FSP 900/...-FME - AMPHENOL PROCOM
Full size, end-fed 1⁄2 λ antenna whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a 1⁄4 λ antenna whip on the same equipment. Highest quality materials in a slender and elegant design.
Handportable Antennas FSP 900/...-SMA - AMPHENOL PROCOM
Full size, end-fed ½ λ antenna whip – groundplane independent. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. High gain and efficient decoupling from the portable equipment due to half-wave design.
Antennes portatives FLX 900/...-FME - AMPHENOL PROCOM
Antenne flexible en acier, couverte d’un tube de silicone noir. Gain élevé et couplage efficace du portable grâce au design demi-onde. ain de 5 dB comparé à une antenne ¼ λ sur le même équipement. Fabriquée avec des matériaux de la plus haute qualité pour assurer une longue durée de vie.
Antenas Handportable FLX 400/900-FME - amphenolprocom.com
5 dB de ganancia en 900 MHz comparada a un látigo de antena de ¼ λ en el mismo equipo. Materiales de altísima calidad en diseño duradero. Suministrada con conector SMA macho.
433mhz antenna | Amphenol Global Search | Amphenol
Full-size, end-fed ½ λ 0 dBd antenna. Highest quality materials – designed for “wear and tear”. Delivered factory tuned and tested to ensure minimum VSWR and optimum performance. Delivered incl.5wall mount bracket. SPECIFICATIONS Electrical Model EFD 70/425 MHz-P2.5-FME-DLV Frequency 418 - 433 MHz Antenna Type Antenna for wall mount Max.
Antennes portatives FSP 900/...-FME - amphenolprocom.com
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors.
Portable Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Whip Antennas DFA 450/900-ZG/.. - amphenolprocom.com
Stainless steel ZG-mount with M8-thread whip-fastening system. operate a dual-frequency transceiver (450 and 900 MHz) on one antenna (diplexer not required). Simple mounting exclusively with access from the outside. ZG-mount : FME-connection (supplied without cable). ZGP4-mount : Permanently attached 4 m cable terminated with FME-connector.