Search Results for amphenol hvcoifr6sf506
Mining Wire & Cable - Amphenol Australia
Amphenol TPC Wire & Cable offers pre-built power assemblies for both low and medium voltage applications. Our low voltage power assemblies are fully molded and built to withstand harsh environmental hazards to deliver quick-disconnect plug and play power wherever needed.
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
Based on Amphenol Composite Tri-Start, qualified to MIL-DTL-38999. Features & Benefits: Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Durability-1500 couplings minimum (in reference to connector couplings, not termini) Termini Protection-recessed pins in this 100% scoop-proof ...
High Voltage Connectors | Products | Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...
Air Quality Sensors | CO2 Sensors - amphenol-sensors.com
Telaire T6723 | CO2 Alarm Module. Telaire T6723-8K5 CO2 Alarm Modules are designed for heater applications requiring high limit controls. They are individually factory-calibrated to trigger Alarm Signal at 8500 ppm CO2, Ventilation Warning Signal at 7500 ppm CO2, and Low Battery Warning Signal (for applications using batteries).
SMP Product Series Solutions Guide - Amphenol RF
With a global presence, Amphenol RF has experienced engineers and production capabilities in multiple regions across the globe. Our experienced cross-functional teams oversee the entire process from the initial design through delivery, and beyond. Amphenol RF has a global footprint of operations in North America, Europe and Asia. GLOBAL PRESENCE
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
38999 Connectors with Power Contacts - Amphenol Aerospace
Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire. EN-style contacts are also available ensuring there is an option to intermate with EN-Style ...
Stingray - 7 - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 02/25/2025 APCD Distribution Manager attends Amphenol APAC Distribution Summit; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
Bantam Lightweight Aerospace Connectors | Products - Amphenol Aerospace
Amphenol has filled the gap between the most ruggedized military grade connectors and the consumer grade connectors with Bantam. Bantam utilizes a robust triple bayonet coupling mechanism along with an internal EMI ground spring to provide excellent shell to shell conductivity. Various mounting options are available including in-line and 2 hole ...
HVDC | Products - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts.
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Product benefits:. Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number
38999 Series - MIL-DTL-38999 SERIES I, II & III, V ... - Amphenol Socapex
Thanks to its high level of expertise on MIL-DTL-38999 SERIES I, II & III, V & EN3645 connectors, Amphenol Socapex is the industry leader in D38999 circular connectors. Offering QPL MIL-DTL-38999 and EN3645 qualified connectors with a large range of features including 38999 Rack & Panel, 38999 Miniature, 38999 Reduced Flange, 38999 Stand-off ...
OSP & Enclosures Archives - Amphenol Broadband Solutions
Amphenol's Tier Rated Underground Enclosures™ (TRUE) are made from advanced composite material using a proprietary molding and gel coat process. The resulting enclosures are uniquely lightweight and rugged, providing superior performance with ease of handling and installation. TRUE grade-level enclosures have a tapered wall design that ...
Trade Shows - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 02/25/2025 APCD Distribution Manager attends Amphenol APAC Distribution Summit; 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023
High Power 5015 Connectors with Advanced Contacts
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. View Product High Power 38999