Search Results for amphenol limited female crimp circular connector contact, contact size 20
AT62-20-0277 Female Contact, Stamped, Size 20, 16-22AWG, Ti - Amphenol Sine
AT62-20-0277 Female Contact, Stamped, Size 20, 16-22AWG, Tin Plated. Comparable to PN# 1062-20-0277
AT62-201-20141 Solid Machined Nickel-Plated Female Contact, Size 20 ...
AT62-201-20141 Solid Machined Nickel-Plated Female Contact, Size 20. Comparable to PN# 0462-201-20141
AT62-20-0122 Stamped & Formed Nickel-Plated Female Contact, - Amphenol Sine
AT62-20-0222 Female Contact, Stamped, Size 20, 16-22AWG, Nickel Plated. Comparable to PN# 1062-20-0222
SS20W2G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wire
Socket Contact, Stamped, Gold 10µ", Wire Range .34-.50mm², 20-22 AWG, with 3 prongs. REPLACES PN SS20W1G10.
Circular Connectors | Products - Amphenol
A range of miniature, multi-contact circular connectors with bayonet coupling and non-removable solder contacts for AC and DC applications.
SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire R
Contact size: 20; Contact Type: Crimp; Plating: Gold Flash; Wire Range mm²:.34-.50mm²; AWG: 22-18; Insulation diameter (OD) min-max: 2.6; Resistance: 15mΩ; Gender: Female
CONTACTS- Size 20 - Amphenol Sine
Stamped and Formed Male (Pin) Contacts. Stamped and Formed Female (Socket) Contacts. Pages
AT62-20-0444 Gold plated, Machined Female Contact, Size 20,
Contact Size: 20; Contact Type (Pin/Socket): Socket; Wire Range: 0.35 - 0.5mm²; Amperage: 7.5 A; Contact Plating: Gold Flash; RoHS Compliant: TRUE
AT62-005-2031 Female Solid Contact, Size 20, 16-18 AWG, Gol - Amphenol Sine
Contact Size: 20; Contact Type (Pin/Socket): Socket; Plating: Gold; Contact Material: Copper Alloy; Seal Material: Silicone Rubber; RoHS Compliant?: TRUE
SP20W2F Pin Contact, Stamped, Size 20, Gold Flash, Wire Ran - Amphenol Sine
Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .34-.50mm², 20-22 AWG with 3 Tangs. REPLACES PN SP20W1F.
SS20W2G30 Socket Contact, Stamped, Size 20, Gold 30µ", Wire
Socket Contact, Stamped, Size 20, Gold 30µ", Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs. REPLACES PN SS20W1G30.
SS24W2F Socket Contact, Stamped, Size 20, Gold 5µ", Wir - Amphenol Sine
Contact size: 20; Contact Type: Crimp; Plating: Gold 5µ" Wire range mm²:.14-.25mm²; AWG: 26-24; Insulation diameter (OD) min-max: 2.6; Resistance: 15mΩ; Gender: Female
SS28W2F Socket Contact, Stamped, Size 20, Gold 5µ", Wir - Amphenol Sine
Contact size: 20; Contact Type: Crimp; Plating: Gold 5µ" Wire Range mm²:.05-.08mm²; AWG: 30-28; Insulation diameter (OD) min-max: 2.6; Resistance: 15mΩ; Gender: Female
SS24W2G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wir
Socket Contact, Stamped, Size 20, Gold 10µ", Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REPLACES PN SS24W1G10.
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nic
Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs. REPLACES PN SP20W1T.
SP20W2G30 Pin Contact, Stamped, Size 20, Gold 30µ" over Nic
Contact Size: 20; Amperage: 13A; AWG: 22-20; Contact Pin or Socket: Pin; Contact Type: Crimp; Plating: Gold 30µ" Insulation Diameter (OD): 2.6mm; Wire Range mm²:.34-.50mm²; Male or Female: Male
AUTK-20 Size 20 Contact Adjustable Crimping Tool - Amphenol Sine
AT62-201-2031 Solid Machined Gold-Plated Female Contact, Size 20. Comparable to PN# 0462-201-2031
SS24W2G15 Socket Contact, Stamped, Size 20, Gold 15µ", Wir
Socket Contact, Stamped, Size 20, Gold 15µ", Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REPLACES PN SS24W1G15.
RT06122SNH Plug, Female, 4 Contacts, Contact Sizes 2.5mm - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
SP20W2G15 Pin Contact, Stamped, Size 20, Gold 15µ" over Nic
Pin Contact, Stamped, Size 20, Gold 15µ" over Nickel, Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs. REPLACES SP20W1G15.