Search Results for amphenol models surlok
surlok | Amphenol Global Search | Amphenol
Find various products and information related to surlok, a type of connector with RADSOK® Technology. Compare different sizes, voltages, features and applications of surlok and surlok plus, and see the latest news and specifications.
surlok-plus-series-catalog-amphenol-industrial
SurLok PlusTM is a compact, quick mating, and robust product line. The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
The SurLokTM non-environmental compression lug is a field installable, highly reliable alternative to common compression lugs. An industry standard U-Indent/ Clamshell or 4-indenter crimp tool may be used to perform the termination on the wire, thus eliminating the need to purchase special torque tools.
surlok connector | Amphenol Global Search | Amphenol
Amphenol SurLok Plus is optimized for battery pack connectors from 50 A to 400 A (sizes 5.7mm to 10.3mm) using a touch-safe interface. A key strategy for the worldwide automotive industry is to design vehicles that incorporate leading-edge advances in electric power capabilities.
surlok-plus-1500v-energy-storage-amphenol-industrial
SurLok Plus 8.0mm & 10.3mm 1500VDC are ideal connector products for power applications, covering the demand of industrial and commercial energy storage, electric vehicles, and driverless logistic vehicles.
surlok | Amphenol Global Search | Amphenol
Find various products and information related to surlok, a type of connector with RADSOK® Technology. Compare different sizes, voltages, features and applications of surlok and surlok plus, and see the latest news and specifications.
amphnol surlok | Amphenol Global Search | Amphenol
The SurLok Plus™ is a high-performance compression lug solution engineered by Amphenol Industrial Operations, designed to meet the needs of high-voltage power applications across industries like electric vehicles (EVs), energy storage, and industrial equipment.Offering easy field installation, superior safety features, and robust performance ...
SurLok Plus Series - Amphenol Australia
Amphenol’s SurLok Plus™ is an environmentally sealed version of our original SurLok but available in smaller sizes, and features a quick lock and press-to-release design. Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line.
SurLok Plus Series from Amphenol Offered in Various Sizes and ...
The powerful SurLok Plus 14.0mm EMI right angle connector, with a voltage range of 1500VDC, providing EMI shielding and HVIL option, temperature range -40°C - 140°C
surlok-plus-1500v-electric-vehicle-amphenol-industrial
the SurLok Plus 3.6mm 1500VDC. This is an ideal product power applications under 70A, covering a wide market range of energy storage, electric vehicles, autonomous vehicles, and Meeting high-voltage requirements up to 1500VDC, while providing increased safety connections and transfers through its proof design.
Amphenol
The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
C10-R00003-031 | Amphenol Global Search | Amphenol
SurLok PlusTM is a compact, quick mating, and robust product line. The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.
surlok connector | Amphenol Global Search | Amphenol
SurLok Plus is a series of single pole connectors for high voltage and current applications in energy storage, electric vehicle and battery charging markets. It features a quick lock and release design, RADSOK technology and EMI shielding for 1500VDC and 1000VDC voltage ranges. ...
surlok plus | Amphenol Global Search | Amphenol
Amphenol’s SurLok Plus™ is an environmentally sealed version of our original SurLok but available in smaller sizes, and features a quick lock and press-to-release design.
surlok plus | Amphenol Global Search | Amphenol
SurLok Plus ™ This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector.
High Current and Cabling System from Amphenol Now Offers a Non-EMI ...
The SurLok Plus offers a flexible, quick lock and press-to-release design to accommodate various dimensional constraints. The R4 RADSOK connector significantly increases amperage, while reducing insertion force, temperature rise and voltage drop. The Surlok Plus 3.6mm 1500VDC conforms to UL4128, while the 5.7mm and 8.0mm
C10-730188-020 | Amphenol Global Search | Amphenol
C10-730188 -020 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options.
c10-730188 | Amphenol Global Search | Amphenol
Download the datasheet to learn more about its features, benefits, specifications and termination options. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional).
d38999 cad models | Amphenol Global Search | Amphenol
Develop your part number and download 2D drawings and 3D models. Search Results for d38999 series 4 3d MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors.