Search Results for amphenol moving mechanism
Configurator Singles | Amphenol
Part # 340509: type: PL900SM-N Connector: Circuit Count: 12: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
BNC Jack Bulkhead Front Mount | 112734-10 - Amphenol RF
Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
OSFP | High Speed Interconnects | Amphenol
Amphenol OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high speed serial applications. The connector is en. Amphenol OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 ...
SMC PCB Through Hole Straight Plug 50 Ohm | 152117 - Amphenol RF
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
0.50mm Pitch FFC/FPC - F31G/F31K/F32P/F32Y - amphenol-cs.com
and no locking mechanism. F31G and F31K connectors are offered in 4 to 50 contacts and F32P and F32Y comes in 4 to 60 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking. These are ideal for
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol addresses the need for faster and more efficient data transfer with the PCIe ® M.2 Gen 5 Connectors. These connectors offer a myriad of benefits, including high-density design, enhanced performance, and flexibility, making them ideal for a wide range of applications such as laptops, tablets, desktop PCs, industrial PCs, servers, and more.
Configurator Singles | Amphenol
Part # 310032: type: PL700RG-SC Connector: Circuit Count: 1: Contact Plating: Selective Gold: Contact Size: 20: Contact Termination: Crimp: Contact Type: Stamped ...
BNC Jack 4-Hole Flange | 112524N - Amphenol RF
Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Configurator Singles | Amphenol
Part # 300338: type: PL700SM-N Connector: Adapter Color: Black: Circuit Count: 27: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132243 - Amphenol RF
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.197 Inches (5.00 mm) Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142144 - Amphenol RF
Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
HD-BNC Straight PCB Jack Through Hole 50 Ohm | 034-5022 - Amphenol RF
Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
RP-BNC Plug 75 Ohm | 112950RP - Amphenol RF
Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
RP-TNC Jack Bulkhead Rear Mount 50 Ohm Isolated | 122338RP - Amphenol RF
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: Nylon: Isolated: Yes: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
300509 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
SMA PCB End Launch Jack 50 Ohm | 132410-10 - Amphenol RF
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132376 - Amphenol RF
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.591 Inches (15.01 mm) Flange Size: 0.375 Inches (9.53 mm) Square: Gender: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Configurator Singles | Amphenol
Part # 320229: type: PL500SM-N Connector: Circuit Count: 3: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225N
Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Configurator Singles | Amphenol
Part # 320302: type: PL500SM-N Connector: Circuit Count: 8: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated