Search Results for amphenol mrj
MRJR5380M1 | Harsh Connector | Amphenol
Rugged Modular Jack RJ45, Input Output Connector, IP67, Right Angle on PCB, 8 Position, no LED, Tail Length 2.54mm, Metric Thread, Cat5 compatible
P-MRJ-518X-XB-REVA - Sheet1 - Amphenol CS
p-mrj-518x-xb d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a revisions rev ecn, ern no. date product dwg per ear 13132 apprd. cover, rohs compliant ak.l. aug01/07 eng.rel.no. scale ... amphenol canada corp. or used for manufacturing purposes without permission from amphenol canada corp. code ident. no. a.dodds dwg app'd ear 13132 k.lambie 3:1
rj45 connectors | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB 1) Term RJ11 refers to jack for 6P2C, 6P4C or 6P6C (RJ11, RJ12, RJ13, RJ14, RJ18 or RJ25) 2) RJ11 jacks currently available in MRJR series only. ...
MRJ258A21BP | HARSH MRJR | Amphenol
Amphenol is one of the leading manufacturers of Automotive Connectors. Contact us today for more details of HARSH MRJR SERIES, part number MRJ258A21BP Amphenol is one of the leading manufacturers of Automotive Connectors. ... MRJ Series, Panel Gasket. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
MRJ258612BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258612BP. JavaScript seems to be disabled in your browser.
P-MRJ-59XX-X1-REVA - Sheet1 - Amphenol CS
amphenol canada corp. proprietary and confidential next assy used on application without written permission from for manufacturing purposes feb21/08 to others for any purpose or used feb21/08 information may not be disclosed p-mrj-59xx-x1 proprietary information and such sheet 1 of 2 this document contains blocks, rohs compliant three place ...
rj45 connector | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB The connector system is designed to provide a standard RJ45 interface, ideal for harsh environments where Ethernet/IP protocol is used. Protection is provided for IP67 applications per ...
MRJ258602BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258602BP.
MRJR538101 | Harsh Connector | Amphenol
Rugged Modular Jack RJ45, Input Output Connector, IP67, Right Angle on PCB, 8 Position, LED Green Left, Yellow Right, Tail Length 2.54mm, Unified Thread, Cat5 compatible
MRJ258610BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258610BP.
rj45 | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB 1) Term RJ11 refers to jack for 6P2C, 6P4C or 6P6C (RJ11, RJ12, RJ13, RJ14, RJ18 or RJ25) 2) RJ11 jacks currently available in MRJR series only. ...
MRJ258601BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258601BP.
p-mrj-53xx-x1 | Amphenol Global Search | Amphenol
Search Results for p-mrj-53xx-x1 Cable de extension para termopares Thermo-Trex - TPC Wire ill 8. ill I. ALAMBRES Y CABLES / CABLES DE EXTENSION PARA TERMDPARES OSGO Cable de extension para termopares Thermo-Trex® (Tipos JX, KX y RSX) • Cumple con RoHS • Alta resistencia a sustancias qufmicas provista por la sobrecubierta de FEP y PFA
MRJ258622BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258622BP.
P-MRJ-548X-X1-REVB - Sheet2 - Amphenol CS
p-mrj-548x-x1 sheet 1 of 2 mrj series rugged modular jack, 8 position vertical, led & tail length options, front panel mount, rohs compliant jun14/07 k.lambie jun14/07 ... amphenol canada corp. a do not scale drawing dwg. apprd. eng. rel. no. ref. dimensions are in code id. no. millimeters ear e13130 title: revisions rev ecn, ern no. date apprd.
Amphenol Canada Corp.
Amphenol Canada Corp. ANY PURPOSE OR USED FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND SUCH INFORMATION MAY NOT BE DISCLOSED TO OTHERS FOR P-MRJ-258E-1XBP
rj45 connector | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB The connector system is designed to provide a standard RJ45 interface, ideal for harsh environments where Ethernet/IP protocol is used. Protection is provided for IP67 applications per ...
Amphenol Canada Corp.
any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-mrj-2586-x2bp mrj connector dust cover, grips inside & outside of mating area, rohs compliant m.johnston d product drawing (ear 14024) jan9/12 k.l. dwg size: do not scale drawing k.lambie mar04/10 feb12/10 k.lambie mar04/10 03554 x 1:1
Amphenol Canada Corp.
mrj connector dust cover panel #4-40 unc or m3x0.5 screw part number colour mrj-2586-01bp grey mrj-2586-02bp black notes: 1. material: • dust cover - silicone rubber, colour per table • bushing - brass, nickel plated. 2. operating temperature: -40°c to +105°c. 3. part is rohs compliant per eu directive 2002/95/ec and amendments. 4. part ...
MRJ258642BP | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged Modular Jack. Contact us today for more details of Rugged Modular Jack , part number MRJ258642BP.