Search Results for amphenol ms3102e28-12s 3d model
AT62-203-12141 | Solid Machined Nickel-Plated Female ... - Amphenol Sine
AT62-203-12141 - Solid Machined Nickel-Plated Female Contact, Size 12. Comparable to PN# 0462-203-12141-Solid Machined Nickel-Plated Female Contact, S Call Us 1-800-394-7732
panel mounting connector | Amphenol Global Search | Amphenol
Amphenol Sine Systems PanelMate™ AT Series of receptacles combine flange mounting options with the proven reliability of the AT Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. ... 12 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap, Keyed C. Contacts sold separately ...
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
Model: 422x.09-405-Txx: Frequency: 380 - 430 MHz: Max. Input Power: 300 W: Omni Deviation: ± 1 dB: Polarisation: Vertical: ... Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217 ...
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-6RFX - Amphenol RF
901-143-6RFX STP 3D Model (Size: 372 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-143-6RFX HFSS 3D Comp Model (Size: 13862 kb ) ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
031-6575 STP 3D Model (Size: 2618 kb ) 031-6575 PDF Customer Drawing (Size: 923 kb ... UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm 031-12. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the ...
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
Importing a 3D Component onto a PCB Launch Model 11/9/2017 1 ... Amphenol RF: Amphenol RF Headquarters 4 Old Newtown Road Danbury, CT 06810 USA • Toll Free: (800) 627-7100 • Direct: (203) 743-9272. Title: PowerPoint Presentation Author: Mike Comer
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
Importing a 3D Component onto a PCB Launch Model
Importing a 3D Component onto a PCB Launch Model 11/9/2017 1 ... Amphenol RF: Amphenol RF Headquarters 4 Old Newtown Road Danbury, CT 06810 USA • Toll Free: (800) 627-7100 • Direct: (203) 743-9272. Title: PowerPoint Presentation Author: Mike Comer
ATM04-4P | 4-Way Receptacle, Male - Amphenol Sine
ATM04-4P-SF01 4 Position Receptacle, Pin, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-4P). Comparable to PN# DTM04-4P-E003
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
Importing a 3D Component onto a PCB Launch Model 11/9/2017 1 ... Amphenol RF: Amphenol RF Headquarters 4 Old Newtown Road Danbury, CT 06810 USA • Toll Free: (800) 627-7100 • Direct: (203) 743-9272. Title: PowerPoint Presentation Author: Mike Comer
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
12 13-15 20 Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- point bayonet coupling and five-key polarisation. Designed to meet the requirements of MIL-C-26482, Series I solder type, these
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG ... - Amphenol RF
031-4452 IGS 3D Model (Size: 1078 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... M39012/56-4007 SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-368-12. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to ...
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish: Nickel: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
AT04-12PA-PM12 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
AT04-12PA-PM12 12 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Keyed A-12 Position Receptacle, Pin, Panel Mount, Self-Threading, Call Us 1-800-394-7732 My Account
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
Importing a 3D Component onto a PCB Launch Model 11/9/2017 1 ... Amphenol RF: Amphenol RF Headquarters 4 Old Newtown Road Danbury, CT 06810 USA • Toll Free: (800) 627-7100 • Direct: (203) 743-9272. Title: PowerPoint Presentation Author: Mike Comer
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position
AT06-12SC-SS01 12-Way Plug, Female Connector with C Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SC-C0 Call Us 1-800-394-7732
DuraSwap | Custom Battery Connectors - Amphenol CS
Swappable custom battery connectors come in 2 power & 6 signal configurations, carrying 15A-70A continuous current, with 10,000 mating cycles
348 Series | Products | Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG. Test Voltage (ac, rms, not working voltage)
Rectangular Connectors | Products - Amphenol
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.
ATHD04-1-12P-PM05 Single Pole, Receptacle, Pin, Size 12, Fl - Amphenol Sine
ATHD04-1-12P-PM05 Single Pole, Receptacle, Pin, Size 12, Flange Mount, Threaded Insert, Black-Single Pole, Receptacle, Pin, Size 12, Flange Mount, Thr Call Us 1-800-394-7732 My Account