Search Results for amphenol p4-bbuull20-na antenna gain
Catalog - Amphenol Antenna Solutions
Gain 5.0 dBd Omni / 9.0 dBd Directional Electrical downtilt 0° Impedance 50 Ω VSWR <1.5:1 typical IM3 (2x20W carriers) <-143 dBc Maximum power 200 W Connector type 7/16-DIN Female + 4m of RG214 cable Lightning protection DC grounded M C Construction Center fed folded dipoles (with baluns) fixed on a one piece vertical boom.
380-430 MHz - Amphenol Antenna Solutions
Antenna with 10° Electrical Downtilt 5023010 ... Frequency Band 380-430 MHz Polarization ±45° Horizontal Beamwidth 80° Vertical Beamwidth 28° Gain 9.0 dBd Electrical Downtilt (xx) 10°, 15° (refer to ordering options above) ... REV082815U www.amphenol-antennas.com 1 of 1 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 ...
Omni Antennas CXL 3-1 - amphenolprocom.com
CXL 3-1 is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design. The antenna can be mounted on threaded 1" water pipe using the supplied 1" revolving nut. In this way, a nice, slim installation is obtained.
Tableaux dipôles S.M4-160-SB - AMPHENOL PROCOM
At VHF the antenna disassembles and flat packs for ease of shipping. ... Gain: Omni 5.7 dBd Offset 8.7 dBd: ROS: 1.5:1: Rapport Avant-Arrière > 7 dB offset: Protection Antistatique: ... Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
450-470 MHz - Amphenol Antenna Solutions
Antenna with N-Type Connector 5211460 Antenna with 4.1/9.5 Mini-DIN Connector 5211460-mDIN Antenna with 7/16-DIN Connector 5211460-DIN Electrical Characteristics Frequency Band 450-470 MHz Polarization Vertical Horizontal Beamwidth 360° Vertical Beamwidth 80° Gain 2.1 dBi Impedance 50Ω VSWR < 2:1 Passive Intermodulation (2x10W)-143 dBc*
Marine Antennas G-CXL 70-1LW/... - AMPHENOL PROCOM
G-CXL 70-1LW/… is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna which covers the 450 MHz band in three models. The carefully designed, broadbanded ½ λ-dipole radiating element is made of brass tube and sealed in a high-quality conical glass fibre tube with low wind-load.
P2-BB4U26-J0 - Amphenol Antenna Solutions
12-Port Panel Antenna (2x) 694-960 | (4x) 1427-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Omni Antennas 7073147 - AMPHENOL PROCOM
A rugged and durable Colinear antenna designed for VHF Trunked Radio applications. ... Gain: 5.5 dBd (7.7 dBi) VSWR: 1.5:1: Mechanical; Connection(s) N(f) Materials: ... Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Mobile Antennas - AMPHENOL PROCOM
Our Mobile Antennas p roduct offering includes Shark Fin a ntennas, Dual-frequency antennas, GlassFi x antennas, ¼λ antenna, Shock Spring antennas, Helical antennas, and Unity Gain antenn a s. Our Mobile Antennas have a frequency band coverage up to 6000 MHz and a maximum input between 5-250 W.
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 2 of 6 APXVAA4L12N_43-U-I20 APXVAA4L12N_43-A-I20 ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz (2x) 617-894 MHz 617-698 698-806 806-894 Polarization --- ±45° Gain Over all Tilts dBi 12.9 ± 0.8 13.3 ± 0.8 13.7 ± 0.5 Max Gain dBi 13.7 14.1 14.2
Dipole Arrays S.M4-145-SB - AMPHENOL PROCOM
At VHF the antenna disassembles and flat packs for ease of shipping. ... 16 ° 3 dB Beamwidth, H-Plane: 180° (offset configuration), 360° (omni configuration) Impedance: 50 Ω: Gain: Omni 5.7 dBd Offset 8.7 dBd: VSWR: 1.5:1: Front-To-Back Ratio > 7 dB offset: Antistatic Protection ... Amphenol Procom offers several Corrugated Cables like ...
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Bottom View of Antenna 696-900 / 696-900 MHz HT4C6318x000 Twin Band | Panel Antenna | 2x X-Pol | 63° / 63° | 18.0 / 18.0 dBi | Variable Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
TwinBeam - Amphenol Antenna Solutions
REV071123I [Product Candidate] www.amphenol-antennas.com 1 of 5 4-Port Antenna 1695-2690 | 1695-2690 MHz 35° 1240 mm PRODUCT OVERVIEW Frequency Range (MHz) 1695-2690 1695-2690 Array Y1 Y2 Connector Position 1-2 3-4 Polarization XPOL XPOL ... Gain Over all Tilts dBi
Jaybeam - Amphenol Antenna Solutions
Discover Jaybeam's innovative and tailored antenna solutions for optimal coverage and capacity.
GPS Antennas GPS 4/... - AMPHENOL PROCOM
Gain (GPS Amplifier) > 30 dB (typ.) VSWR (GPS Amplifier) 2.0:1: Power Supply (GPS) GPS 4: 5 ±0.5 V DC GPS 4/3 V: 3 - 3.5 V DC ... Base Station Antenna Components. Amphenol Procom offer a wide collection of quality Components for base station Antennas. Safety wire- and Grounding Kits, PMC’s and much more. Read more.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
Unity-Gain, Omnidirectional Base Station and Marine Antenna for the 450 MHz Band . Download . Product PDF; Dec. of Conformity; Pattern files; Add to quote. Description. CXL 70-1LW/… is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna which covers the 450 MHz band in three models. ... Hereby Amphenol Procom ...
Indoor ceiling mount antenna, TETRA/UHF 380 - 470 MHz - AMPHENOL PROCOM
complex, and the antenna is simple to install with the minimum of fuss. Former Skymasts brand product. SPECIFICATIONS Electrical Model 802.00.05.00 Frequency 380 - 470 MHz Max. Input Power 50 W Polarisation Vertical 3 dB Beamwidth, E-Plane 80 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain -1.2 dBd / 1 dBi VSWR < 2.0:1
GPS Combination Antennas GPS-C MC-TETRA/FM - amphenolprocom.com
GPS Antenna with Whip with Shock Spring for the FM Band and TETRA Band . Download . Product PDF; Dec. of Conformity ... Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP). ... Hereby Amphenol Procom declare that the product type GPS-C MC-TETRA/FM is in compliance with EU Directive 2014/53/EU and
Log Periodic Antennas LPU/R - AMPHENOL PROCOM
A rugged, high power directional antenna for UHF TV radio broadcast and relay. Using a log-periodic dipole array design, the antenna offers a stable pattern over the full UHF analogue / digital TV band. ... Gain: 7.9 dBd (10.1 dBi) VSWR: 1.3:1: ... Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles ...
Marine Antennas CXL 2-1/... - AMPHENOL PROCOM
This base station and maritime VHF antenna is developed for use on board ships as well as on masts and thanks to the 1” revolving nut mounting system it can be mounted in the mast, in the auxilliary mast as well as on the cross-beam. ... Gain: 0 dBd (2.2 dBi) VSWR: CXL 2-1/s : 1.5:1 ... Amphenol Procom design a wide and varied range of Wall ...