Search Results for amphenol pagina web
Amphenol CS-DSPMHD15MM-010 15-Pin (HD15) Premium HD D-Sub Cable ...
Buy 10ft Amphenol CS-DSPMHD15MM-010 Cables Direct from the Factory at Cables on Demand. 15-pin (HD15) Premium Male/Male Double Shielded High Density D-Sub Cables by Amphenol offer extreme resilience in installations subjected to high EMI/RFI interference such as medical, industrial, military, avionics, and broadcast facilities. Each fully assembled Premium HD D-Sub Cable integrates aluminum ...
Amphenol
Amphenol
Inrush Current Limiting - Amphenol
Amphenol Advanced Sensors Subject: Inrush Current Limiters are used to limit inrush current to prevent damaging components, blowing fuses or tripping circuit breakers. NTC thermistors can be used as inrush-current limiting devices in power supply circuits whem ª Nf¨ò w0Ha¦ê/ס f omÉÌj«û°Y r %_ ê êÄ] ...
Category 6 (28-AWG Slim CAT6) Cables for Sale | Cables on Demand - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6 are fully certified to the recently published TIA/EIA 28-AWG CAT-6 Cable standards, maintaining ...
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Electrical Specification Supply Voltage*1 1 min 2.3V ~ max 5.5V Supply Current (I DD) 750 µA (typical) Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature.
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Amphenol Advanced Sensors. P562 Specifications Parameter Value Units Notes General Pressure Range 100 mmHg -1.9 psi (-0.13 bar) Maximum Overpressure 125 (9 bar) psi Topside pressure Electrical @ 72°F (25°C) unless noted Excitation 3.0 mA 3 VDC Maximum
Ventostat T8100 NS and NSP Series CO2 Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Ventostat Specifications Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO 2 Measurement Range T8100 0 to 2000 ppm (0 ppm = 0 V, 4 mA; 2000 ppm = 10/5V, 20 mA) CO 2 Accuracy
Protimeter Speedy 2000 Series - amphenol-sensors.com
Amphenol Advanced Sensors Subject: Speedy moisture testers are used throughout the world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnica§ %" ºÖlh§îÉ ¤TºnÍ ¡ËhT! ® IO ÛK+/Z 1 Ë»äÖ± ó9z ;¶yÈ× #ÀJ '×l ...
Board-to-Board Connectors | BTB Connector - Amphenol CS
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
2 Sensor for Automotive Applications - Amphenol
Amphenol Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2.0 output • Low power consumption • Selectable power modes • Mode-based sampling rate • Compact design • Wide temperature range The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that
RadLok - Amphenol TPI (ATPI) - Amphenol Technical Products International
Amphenol TPI. PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada
NPH Series - amphenol-sensors.com
Amphenol Advanced Sensors NPH Series Specifications Ordering Information The code number to be ordered may be specified as follows: NPH Code Package Configuration 8 TO-8 Code Pressure Range (kPa) 100 100 kPa; 15 psi (1 bar) 200 200 kPa; 30 psi (2 bar) 700 700 kPa; 100 psi (7 bar) Code Pressure A Absolute
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
Amphenol Advanced Sensors Subject: HumiTrac XR Transmitters are rugged, compact and ideally suited for monitoring dew point, wet bulb, enthalpy or temperature in building automation and process applications. Using a capacitive RH sensor, the units s microproccÂê¼ç¶DP#X` ~ #ö4~ÀE ;Z̾I ©· Û¤ OIx ' 4 ¦À µ >ë ½ ÞH`Ð(ªÐ «åØ ...
Thermometrics NTC Type MA Biomedical Chip Thermistors
Amphenol Advanced Sensors Type MA Specifications (Cont.) Ordering Information The code number to be ordered may be specified as follows: MA Code Standard Assemblies 100FA Series 100, 0.070 in (1.78 mm) diameter molded plastic tip, 30 gauge PVC insulated ribbon cable.
ChipCap 2 humidity and temperature sensor - Amphenol
ChipCap® 2 Chemical Exposure Test 2 Application Guide 1.2 ChipCap® 2 Chemical Resistivity 1.2.1 ChipCap 2 Chemical Resistivity 1. Test time: 1008 hrs 2. Test condition: ambient condition (25±3°C, 50±10% RH)
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Amphenol Advanced Sensors Ordering Information NPI-19 NovaSensor Pressure Type (ISO Sensor) Code Pressure Port Type A No port, o-ring seal B 1/2-20 UNF H 1/4-18 NPT J 1/8-27 NPT Code Pressure Ranges 101 100 kPa, 1 mA 201 200 kPa, 1 mA 701 700 kPa, 1 mA 172 1700 kPa, 1mA
Installing the Sensor - amphenol-sensors.com
Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117 www.amphenol-sensors.com Basic Installation for Display Units 1. Separate the case into its front and rear sections. 2. Secure the rear section of the case to the wall or junction box using the supplied screws, and make necessary wire connections. 3.
Thermometrics Thermistor Stability Benchmarking (2) - Amphenol
Title: Thermometrics Thermistor Stability Benchmarking (2) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
Amphenol
Amphenol
Amphenol CO-058SMABNC0-002.5 SMA Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 2.5ft Amphenol CO-058SMABNC0-002.5 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.