Search Results for amphenol pcd backshell
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
BACKSHELLS. Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Clamp Size Connector Shell Size Cable Range A Ø Max. B. Max C Max. D Max. E Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm 19 03 19 / F 0.25 6.35 0.38 9.53 1.40 35.56 0.93 23.62 3.66 92.96 1.01 25.65 3.93 99.82
M83723/59-2 & M83723/60-2 - Amphenol PCDAmphenol PCD
backshells@amphenolpcd.com. Garret Faulkingham Marketing Specialist 978-304-2347 backshells@amphenolpcd.com. Contact Us. Contact Us to Learn More. Your Name (Required) Your Email (Required) Message. CAPTCHA. ... Sign up to receive the latest news from Amphenol PCD. Email.
Rubber Bushings - Amphenol PCDAmphenol PCD
Amphenol’s Telescoping bushings provide cable support and protection from rubbing when clamped in backshell. The M85049/139 supersedes MS3420 bushings and are available with or without flange. Documents; M85049-127-Bushing-Strips. View; Download; ... Sign up to receive the latest news from Amphenol PCD.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Thread. Class 2B B Max. D Max. G Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Straight Backshell Assembly Only 90o Backshell Assembly Only 45o Backshell Assembly Only M28876/27 M28876/28 M28876/29 MIL-SPEC Part Number See Table 1 Backshell Designator See Table 3 Insert Designator See Table 2 Shell Size Designator See Table 2 When ordering /1 /6 or /11 connectors that will use a backshell, add N to omit the unneeded insert
BAND LOCK ADAPTER - Amphenol PCD
Visit amphenolpcd.com ion BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size
ALUMALITE - Amphenol PCD
• Commercial lightweight metal backshells • Comparable in weight, performance & price to composite • Meets or exceeds MIL AS85049 standard functionality • Available in the following backshell families - Environmental - EMI/RFI Strain Relief - EMI/RFI Band Lock Metal.
Accessories and Other | Products - Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
38999 | Amphenol Global Search | Amphenol
38999 Connectors with Power Contacts 38999 Connectors with Power Contacts Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping ...
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /8 -10 W SERIES SLASH # DASH # FINISH 6: 45° 8: 90° Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH ...
ENV Backshell finalized - Amphenol PCD
Contact backshells@amphenolpcd.com ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Max. C Ref. D Max. E Max. F Max. G Max. Cable Range Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch ...
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group L D38999 Series III & IV M85049 /88 -11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com or more inormation TABLE A Accessory Shell Size Connector Shell Size A Ø Max. B Max. C Ø Max. inch mm inch mm inch mm 9 9 / A 0.75 19.05 0.25 6.35 0.53 13.54
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
backshell | Amphenol Global Search | Amphenol
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. ... EXTENDER BACKSHELLS - Amphenol PCD ...
d38999 banding backshell | Amphenol Global Search | Amphenol
QPL BACKSHELLS & DUST CAPS - Amphenol PCD Backshells M85049/90 BL1ASL Band Lock Straight; 90°; 45° N,P,W,Z,ZP 19 Backshells M85049/91 BS021 Composite Strain Relief Straight; 90° T 20 ... D38999/26WB35PN to walk through the remaining steps of selecting a backshell.
kspencer@amphenolpcd.com linkdin | Amphenol Global Search | Amphenol
QPL BACKSHELLS & DUST CAPS - Amphenol PCD A captivated coupling nut within the back-shell which provides the following advan-tages: Free rotation of the coupling nut making the assembly of the backshell to the connector easy without turning the entire backshell body. Lock wire holes are provided on the coupling nut to prevent accidental ...
Military Power Connectors 55181 - Amphenol PCD
Description: Qualified to MIL-C-55181, MW Series Power Connectors are waterproof, polarized and have a center lock coupling screw. Ideal for interconnection of power and control circuit electric equipment in military and harsh environments, such as soldier communication and ground vehicles.
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS. M85049. 103-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 103: Straight. 09. 11. 13. 15. 17. 19. 21. 23. 25. N: Non-detent self ...