Search Results for amphenol pcd
µCom-10Gb+ Series - Amphenol PCDAmphenol PCD
Features & Benefits: 10Gb+: exceeds 10Gb/s ethernet following IEEE 802.3an-2006: 10GBase-T. Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standard
Lamp Thread Adapter - Amphenol PCDAmphenol PCD
Description: An adapter with threads similar to that in the lamp base for shield termination. An effective, easy and quick method of shield termination and field maintenance.
Series II Commercial Socket Junction Modules - Amphenol PCD
LIST OF COMMERCIAL JUNCTION MODULES W/ MIL-SPEC EQUIVALENT Amphenol Pcd Mil/Spec P/N Commercial P/N Contacts M81714 P/N TJS312600 TJS312800 LC M81714/11-12D
D38999/33 & D38999/32 - Amphenol PCDAmphenol PCD
Description: JAND38999/33 receptacle and JAND38999/32 plug dust cover protect unmated MIL-DTL-38999 Series III connectors by offering environmental protect as well as keeping impurities out of the termination area.
BACS16 Qualified Relay Sockets - Amphenol PCD
Description: Amphenol PCD manufactures relay sockets meeting Boeing specifications, marked with Boeing part numbers and utilizing Boeing specified hardware.
Crimp Ring Adapter - Amphenol PCDAmphenol PCD
Description: Cable terminations where heat shrink boots are used may require provision for terminating the screens. This is achieved in this type of backshell through a ring, which can be crimped to the backshell body holding the screens in between.
Amplifier - Amphenol PCDAmphenol PCD
Features & Benefits: Based on MIL-DTL-38999 series III. Dedicated to applications where the USB cable length is longer than 4.8 meters which is the limit of USB specification
In-Seat PED Power Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers a diverse range of USB options for charging portable electronic devices that suit the power budget of the cabin. With USB Type-C power delivery up to 60W down to USB Type A 10.5W of power. Supporting charging protocols for popular devices, as well as standard charging interfaces like USB battery charging 1.2 and power delivery 3.0. Modular charging solutions also available ...
Amphenol Pcd
12 Visit amphenolpcd.com for more information STANDARD D-SUB TOOLING Miniature step adjustable tool (M22520/2-01) Part No. M2000-CRT This miniature 8 step adjustable hand crimping tool produces
U-Snap Clamps - Amphenol PCDAmphenol PCD
Description: Amphenol PCD’s U-Snap clamp provide installers flexibility where they need it most. Part is available in either Adhesive VHB Tape mount, for areas where holes are not allowed, and a screw mount version wherever available.
Apex Galley Connector - Amphenol PCDAmphenol PCD
Description: Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field.
Change of CAGE CODE - Amphenol India - Amphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
SIM Plates/Custom Military - Amphenol PCDAmphenol PCD
Features & Benefits: Application Specific - Connectors specific to your needs and designed by experts with decades of experience. Connectorization - Multiple shell sizes and shapes that are used with the standard plugs.
Junction Modules Archives - Amphenol PCDAmphenol PCD
Junction Modules perform to M81714 electrical and mechanical standards for high performance and reliability in grounding and low-medium power distribution applications. Designed to accommodate M39029 pin or socket contacts, Amphenol PCD Junction Modules support wire sizes ranging from 12 AWG to 26 AWG.. Additional customization options and mounting rails are available to meet specific ...
Cyber Security Caps (CapLock & PlugLock) - Amphenol PCD
Features & Benefits: CapLock is a locking ring that allows a Cap to lock onto a receptacle to secure the port access. Once locked around the cap, Caplock turns freely around the cap and prevents fingers from unlocking it
Amphenol Pcd
12 Visit amphenolpcd.com for more information STANDARD D-SUB TOOLING Miniature step adjustable tool (M22520/2-01) Part No. M2000-CRT This miniature 8 step adjustable hand crimping tool produces
Series II Inline Splices/Electronic Splices - Amphenol PCD
Features & Benefits: Performs to M81714 electrical and mechanical standards. 22, 20 & 16 awg wire support. Available with a variety of components and in a wide range of configurations
Qi2 WIRELESS POWER Amphenol PCD
Qi2 WIRELESS POWER Specifications Electrical Input Voltage 28VDC ± 10% Input Current 0.70A, Nominal @ 28V, 0.90A Maximum Output Power Rating 15W Standby Current < 50mA
Adhesive Standoff - Amphenol PCDAmphenol PCD
Description: An elevated mounted attachment without adding holes to the structure. Made of Glass Filled Ultem and adhered using wet processes epoxy, each standoff uses 10-32 insert making it compatible with all APH Clamps; however, metric option is also available.
Charging Inlet Assembly for Aerospace ECTOL & EVTOL - Amphenol PCD
Charging Inlet Assemblies enables faster and safe DC charging for Aerospace across all regions. Includes the Combined Charging System (CCS) inlets type 1 and type 2, and North American Charging System (NACS). Each Charging Inlet Assembly can be supplied as a complete cable assembly to meet the requirements of the application.