Search Results for amphenol printed circuits
Amphenol Invotec
Welcome to Amphenol Invotec | 31 January 2025 . Keyword Search . Service. Overview; Customer Service; Quick Turn/NPI; Delivery Times; Design for Manufacture; ... A broad range of PCB technologies from 24 hours. HDI products are available from 3 to 10 days including flex and flex/rigid products. Back to Overview;
SMB Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online. ... PCB Thickness (Max) 0.060 Inches (1.52 mm) 1 item; 0.062 Inches (1.57 mm) 1 item ...
CURRENT DERATING REFERENCE INFORMATION FOR DUAL ROW - Amphenol CS
3.2.2 PCB trace design can greatly improve temperature rise results in Wire-to- Board Applications 3.2.3 Data is for all circuits powered ... PDS: Rev :G STATUS:Released Printed: May 23, 2021. NUMBER GS-12-1177 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Minitek Pwr3.0 Wire to Wire and Wire to Board Connectors 6 of 13 G AUTHORIZED BY DATE ...
Amphenol Series SJT
The Amphenol-Air LB SJT series are approved: as per VG 96912 under No. 332 (84) as per PAN 6433-2 under DDP No. MP 466 The environment-resistant connectors of this series are available with crimp contacts, dip solder contacts for printed circuit boards, and wire-wrap contacts.
RJX8FD6VB XLRnet D Type Ethernet Chassis Mount, Vertical PC - Amphenol Sine
Current Carrying Capacity: 1.5 A Housing Material: High Temperature Thermoplastic Flammability Rating UL94V-0 DSM Stanyl, 30% Black IP Rating: IP40 (with EMI/RFI shield) Termination: Printed Circuit Board (PCB) - through hole, Feedthrough, IDC Terminal Operating Temperature:-40°C to +80°C (-40°F to +176°F) Mating Cycles: 1000 Voltage: 125V AC Flammability Rating: UL94V-0
Temperature Sensors | NTC Thermistors - amphenol-sensors.com
Thermometrics Type RL10 of Radial Lead NTC Thermistors consist of point-matched disc thermistors with bare lead wires. They are suitable for PCB and probe mountings with high sensitivity to changes in temperature and a wide operating range of -58°F to 302°F (-50°C to 150°C).
PRELIMINARY - Amphenol CS
7 - connector outline may be screen printed onto customer pcb to be used as a guide for connector placement. 8 - refer to customer drawing 10104444 for information on pcb hole diameters and plating options 9 - lead free product meets the european union directives & other country regulations as described in gs-22-008
Sculptured Flex Circuit-Amphenol Sincere
Flexible Printed Circuit (FPC) Single-Sided Flex Circuit Double-Sided Flex Circuit Multilayer Flex Circuit Sculptured Flex Circuit Rigid–Flex Circuit Heater Flex Circuit Power Flex Circuit SMT & Other Value Added services Cell Connection Systems
FCI CONFIDENTIAL - Amphenol CS
7 - connector outline may be screen printed onto customer pcb to be used as a guide for manual connector placement. 8 - refer to customer drawing 10104444 for information on pcb hole diameters and plating options 9 - lead free product meets the european union directives & other country regulations as described in gs-22-008
Audio | Amphenol Global Search | Amphenol
Amphenol Nexus Technologies manufactures the complete line of qualified MIL-DTL-55116 five and six pin audio connectors. This encompasses waterproof, polarized plugs and receptacles for use in audio frequency circuits at 60 volts maximum potential and 0.5 amperes maximum current.
Amphenol Invotec
Featuring a dielectric constant (Dk) that is stable between -55°C and +125°C up to 20 GHz, they are suitable for many of today’s high speed digital and RF/microwave printed circuit designs. They also offer a lower dissipation factor (Df) of 0.0035, making them a cost-effective alternative to PTFE and other commercial microwave and high ...
RJX8FB6VGYB XLRnet B Type Ethernet Chassis Mount, Vertical - Amphenol Sine
Termination: Printed Circuit Board (PCB) - through hole, Feedthrough, IDC Terminal; Operating Temperature:-40°C to +80°C (-40°F to +176°F) Mating Cycles: 1000; Voltage: 125V AC; Flammability Rating: UL94V-0; Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Application(s): Audio & Lighting
CABLE ASSEMBLIES - Amphenol Australia
Flex Printed Circuit: • •Light weight cable replacement design • Possible weight saving in excess of 70% vs standard wire harness • Large format, multi-layer • Shielding and grounding options High-Speed Data Transmission Cables: • •Used in Com Air and military aircraft for high speed data transfer • Utilizes high speed interconnects such as Octonet and
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
www.amphenol
•coaxial, power, printed circuit, and Crimp, wire wrap contacts. Amphenol Canada Corporation. Micro HDAS •High density: 1.27mm [.050] pitch •Smaller & lighter rugged PCB connector •t & Exceed MIL-DTL-55302G & Mee 83513G. Amphenol Socapex. Luminus •obust, lightweight bayonet and push-R pull style connectors support signal and . power
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for.
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL ... transients, etc. can be expected in a particular circuit. Contacts and Sealing Plugs. Standard Contact for ETV38999 Series. Contact Size: Pin Part Number: Socket Part Number: 8 (Coax)*
Amphenol Invotec
Meet with Amphenol Invotec at IDEF ‘17 Hall 3 - Stand 306A. Amphenol Invotec, leading European manufacturer of time critical, advanced technology and high reliability printed circuit boards, will be exhibiting at IDEF '17 – the 13 th International Defence Industry Fair, taking place from 9th to 12th May in Turkey.. Exhibiting with its partners within Amphenol Military & Aerospace ...
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
PCB Contacts High Power Contacts ... P3D - 3D Printed Inserts and Rapid Prototyping Utilizing groundbreaking in-house capability and industry-leading partners, Amphenol can design and manufacture a custom insert assembly in days, not weeks. View Download. Power Guide Power Guide ...
Thermal Clamps - Accessories - Amphenol Socapex
Amphenol SOCAPEX Thermal Clamps provide a quick locking and efficient heat dissipation solution for use with SIAL and SIHD series connectors. These chassis devices are designed to help dissipate heating components and securely block daughter cards into the box slots grooves, while being easy to use and safe in vibration.