Search Results for amphenol pt02e-14-19p 0237
Code of Business Conduct and Ethics - Amphenol Sine
Amphenol will not permit retaliation of any kind against good faith reports or complaints of violations of this Code or other illegal or unethical conduct. AMENDMENT, MODIFICATION AND WAIVER. This Code may be amended, modified or waived by the Board of Directors and waivers may also be granted by a designated committee of the Board, subject to ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Amphenol Communication Solutions releases Busbar Connectors – Open ...
Leading Contributor to OCP Power Applications Launches Busbar Connectors Performing to OCP ORv3 Specifications. Pennsylvania, USA – Amphenol Communications Solutions is pleased to announce today, the release of its BarKlip ® BK500 IO and BarKlip ® BK150 IO busbar connectors. These high-current connectors are fully compliant with OCP ORv3 power output and IT gear specifications supporting ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
Amphenol Pcd QP-856 Revision G
Amphenol Pcd QP-856 Revision G SUPPLIER QUALITY REQUIREMENTS _____ _____ This document is property of Amphenol PCD, and is controlled electronically. Printed copies are for reference only. The user is responsible for verifying current revision. F-871 Rev - Page 4 of 8 14. CONFLICT MINERALS
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
7-16 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 7-16 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 7-16 Connectors at Amphenol RF online. ... 0.581 Inches (14.76 mm) 1 item; 0.750 Inches (19.05 mm) 1 item; Post Length. 0.102 ...
M23 Connectors Hybrid DMC - Amphenol Sine
In combination with our strain relief systems, Amphenol utilizes advanced sealing technologies & materials to ensure highest reliability when subjected to the harshest environments. RoHS Compliant: RoHS All materials meet the requirements of the European Directive 2002/95/EC, Issue 13.2.2003. Approvals: ISO 9001/2000 UL & cUL Recognized ECBT2/ECBT8
Videos - Amphenol Aerospace
Amphenol Aerospace’s extensive video library is packed with product information, technical information, and valuable insights. Product Overviews by Amphenol Connector Specialists Find in-depth product insights and technical details as our Amphenol connector experts walk you through our extensive range of advanced interconnect solutions for ...
Confidential Document Format - Amphenol CS
This document applies to Amphenol Commercial Product Group (ACPG) and Amphenol Highspeed Product Group (AHSP) businesses that have adopted these environmental compliance specifications as a ... 4.14 PPM: parts per million. 4.15 ODS: Ozone Depleting Substance. 4.16 Registry numbers (RN) of the Chemical Abstracts System of the American Chemical ...
Kaye Validator 2000 - Wired Thermal Validation
T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 ... You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com. You can find detailed information on the handling of user data in our data protection declaration. 9 + 2 = submit. Name.
EconoStik 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
EconoStik™ 2.54mm from FCI Basics is an economical range of unshrouded header available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations.
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
Octomax 1G26 Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex's Octomax 1G26 Contacts are a game-changer in the world of ethernet contacts. These contacts are designed for Cat 5e and AFDX applications and are equivalent to two quadrax contacts in one, making them ideal for space-constrained environments. Octomax 1G26 contacts fit perfectly into a standard size 8 quadrax cavity and are available in both crimp and PC Tail versions.
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding ...
PT02E-12-10P RECEPTACLE WIRING CODE - PCB
pt02e-12-10p receptacle wiring code pin a +excitation (tension) pin b -excitation (tension) pin c +signal (tension) pin d -signal (tension) pin e +excitation (torque) pin f -excitation (torque) pin g +signal (torque) pin h +sense (tension) pin j -signal (torque) pin k -sense (tension) n3.06 (n78) n3.90 (n99) 2.46 (62) 0.51 (13) n7.75 (197) n2 ...
Our company - Amphenol Socapex
Located in the Mont Blanc region of France and Pune in India, Amphenol Socapex has a presence in over 100 countries around the world. Amphenol Socapex is part of Amphenol Corporation. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance.
MT38999 Multi-Channel Connectors with MT Ferrules | Products | Amphenol ...
Amphenol offers a multi-channel circular connector with high density MT fiber optics. This connector uses MT ferrules. Features & Benefits: High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber ...
CUSTOMER DRAWING - Amphenol Sine
this document is the property of amphenol australia pty. linear x, xx± x, x ± x ~± and remove all burrs break all sharp edges unless otherwise specified f in sh: matl: x~ ' ± cad file: x~ ' "± d ime nso do dnot scale x ± angular tolerance to be projection amphenol australia pty.ltd, 2 fiv eways blvd, keysborough, vic3173 date: date: ate ...