Search Results for amphenol pt06a-16-8p
IDS-17-11 Amphenol - Amphenol Australia
Amphenol AIndustrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134 Email: No. 63 Xin Han Road, San Zao Townrpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 T02 93254.204 Fax: +39 0 2 93254.444 Ema il: nfo@amphenol ...
Item # MAJ-16-00, Miniature M55116-Type Connectors
Browse Item # MAJ-16-00, Miniature M55116-Type Connectors in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Connector Style,Shell Styles,Number of Contacts,In-Line Rear Accessories,Contact Types,Shell Material,Finish,M ... Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC ...
Lockheed Martin Awarded Contract to Upgrade Chilean F-16 Fleet
[STOCK IMAGE] NOV. 13, 2023 . Lockheed Martin has been awarded a $177 million contract to perform upgrades on Chile’s F-16 fleet. The work will feature performing M6.6 standard upgrades on 36 of the country’s F-16 fighters, which includes outfitting the planes with the Link 16 tactical communications system and advanced identification friend or foe (IFF) capabilities. The M6.6 program is ...
MultiPort Terminals - Amphenol Broadband Solutions
Amphenol Multiport Terminals are made for today’s modern networks. The robust plastic design arrives factory-sealed to ensure IP67 and 68 ingress protection and GR-771-Core requirement adherence. When minimal space is required, the Mini AMT can be mounted via aerial, pole or wall and features broad operating temperatures.
Mini Cool Edge IO Connector - Amphenol CS
Amphenol ICC introduces the next-generation OverPass solution Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4, and allowing much greater signal path lengths wh ile maintaining SI performance when compared to conventional pcb routing methods.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
51740-10803208AALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 51740-10803208AALF ... With Guide Pin 8P 32S 8P. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Product Specification; App Specification ...
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
High Performing Military Connectors from Amphenol
Amphenol like any other industry player has reliable, high-performing, and robust solutions to meet critical military applications. We have a line of specific D-Subminiature connectors that conform to military standards and target military applications. These are part of our popular and proven D-Subminiature product lines that encompasses a wide variety of applications in telecommunications ...
ExtremePort™ QSFP 112G Connectors | High Speed I/O | Amphenol
Amphenol ExtremePort QSFP 112G interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels which increases port density, frees up board real estate and delivers a co
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...
Careers - Charles Industries, LLC • An Amphenol Company
An Amphenol Company 1450 American Lane, 20th Floor Schaumburg, IL 60173-5492. Phone: (847) 806-6300 Fax: (847) 806-6231. Contact Us. Products. Cabinets & Enclosures; Concealment & Pole Solutions; Pedestals & Housings; Fiber Optic Solutions; Below Grade Enclosures; Copper Transmission; Solutions.
10127272-001LF | HIGH POWER CARD EDGE VERTICAL TYPE CONNE | Amphenol
Amphenol is one of the leading manufacturers of high power card edge vertical type conne. Contact us today for more details of high power card edge vertical type conne , part number 10127272-001LF. ... 10127272-001LF-HPCE MEZZANIE , 8P. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS ...
N275F - Amphenol Antenna Solutions
Mounting Hardware Kit for Omnidirectional Antennas – BA1012, BA1312, BA6012, and BA6312 series
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
AT62-16-0122 Stamped & Formed Nickel-Plated Female Contact, Size 16, 16 ...
AT62-16-0122 Stamped & Formed Nickel-Plated Female Contact, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1062-16-0122, 845250017
N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
BarKlip BK300 Connector | Power Solutions | Amphenol
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar in common misaligned positions with low resistance.
10140369-101LF | OBT-MODULES | Amphenol
Leap OPT Socket Assembly, 15x15, 225 pin, Lead Free Solder Balls
SFP | High Speed Interconnects | Amphenol
Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece construction with enhanced ...