Search Results for amphenol rohs
metral connector | Amphenol Global Search | Amphenol
Metral ® Cable Connectors, Backplane Connectors, Connector sub assembly, 2 Row, Metral Unshielded Cable Connector Assembly. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample
AT06-12sa | Amphenol Global Search | Amphenol
No. RoHS Compliant?: Yes. The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. ... ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number ...
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musb-d111-xx sheet 1 dust cover options, rohs compliant s.semenov c product drawing (ear 13828) jan25/11 a.g. dwg size:
4051C | Amphenol Global Search | Amphenol
n20 252 4051c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
MIL-DTL-38999 - Amphenol Ltd
Manufactured from Aluminium alloy with RoHS compliant Black Zinc-Nickel, Electroless Nickel plating finishes and Cadmium Olive Drab plating as standard. Stainless Steel, Nickel Aluminium Bronze, Titanium and Composite versions are also available; Completely mates and self-locks in a 360° turn of the coupling nut for quick coupling
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-musb-b151-xx 2 tail, rohs compliant s.semenov k product drawing (ear 14113) may27/14 k.l. dwg size: receptacle, right ...
PCI Express ® Gen 4 and Gen 5 Card Edge Connectors - Amphenol CS
PCIe ® Gen 4 and Gen 5 connectors meet PCIe ® 4.0 and proposed 5.0 standards, ensuring high-speed performance, with backward mating and PCIe ® 3/2/1 compatibility.
vhdci | Amphenol Global Search | Amphenol
Amphenol’s high-density Centaur connector series is a rugged, lightweight aluminum MIL-DTL-38999 high-speed connector and cable assembly that merges the robustness of Amphenol's D38999 series with industry-leading high-speed technology for applications that require high-speed data transfer.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 2M805‐002‐16M12‐26SA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
IDS-87-5 Amphenol
Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
Certifications - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Environmental, Social and Governance Compliance Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”
Declaration of Conformity to RoHS - Amphenol RF
RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
Amphenol Canada Corp.
amphenol canada corp. code id no. description, ecn, ear no. app'd any purpose or used for manufacturing purposes without written permission from amphenol canada corp. p-musb-d511-xx musb series rugged usb date eng. rel. no. k.lambie jul20/07 1 sheet rohs compliant a.dodds d product drawing (ear 13700/13725) ref. rev revisions
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
HM2P07PD5110N9LF | Millipacs® | Amphenol
Amphenol is one of the leading manufacturers of MILLIPACS®. Contact us today for more details of MILLIPACS®, part number HM2P07PD5110N9LF. ... Metric Series, Millipacs, Right Angle Receptacle,Type A with Pegs,Press Fit Tail,110 Signal Pin, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The ...
c10 | Amphenol Global Search | Amphenol
Find various electrical and electronic connectors with part number c10 -779621-0001 from Amphenol Industrial & Aerospace Operations. See product descriptions, EU RoHS compliance, and links to more information. ... EU RoHS compliance, and links to more information. This quartz sensor measures near-static and dynamic pressures from full vacuum to ...
micro-d | Amphenol Global Search | Amphenol
The Amphenol Micro-D connector series (M 83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. ... Enviornmental E RoHS Compliant Blank for Non-RoHS 3 ...
Artificial Intelligence Machine Learning | AI / ML | Amphenol
Amphenol enables connectivity solutions with density, high performance and ... RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through hole type is offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. DETAILS. Magnetic Jack (RJMG) - 1x1.
bayonet coneector | Amphenol Global Search | Amphenol
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20AWG-16AWG. ... Amphenol bayonet coneector | Amphenol Global Search | Amphenol Mini Power Plus 4.2 connector system is a ...
F32Q-1A7H1-11040 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F32Q-1A7H1-11040 Amphenol is one of the leading manufacturers of Flex Connectors. ... China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...