Search Results for amphenol seal type ahd
AHD Series™ Connectors | Amphenol Heavy Duty Connectors
Amphenol Sine Systems AHD Series™ Connectors offer a smooth, non-sealing option for controlled applications, an environmentally-sealed, threaded option for more demanding applications, as well as J1939 Type 1 (Black Body) and Type 2 (Green Body) options.
AHDSeries - Amphenol Sine
Amphenol Sine Systems AHD Series™ Connectors offer a smooth, non- sealing option for controlled applications, an environmentally-sealed, threaded option for more demanding applications, as well as J1939 Type 1 (Black Body) and
9 Position - Amphenol Sine
AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well as an environmentally-sealed, IP67 rated (in mated condition) threaded option for more demanding applications. Features. AHD10-9-1939P-B022 9 Position, J1939-13 Type 1 Panel Mount Receptacle, D-Hole. Comparable to PN# HD10-9-1939P-B022.
AHD Series - アンフェノールジャパン株式会社
AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well as an envi-ronmentally-sealed, threaded option for more demanding applications. AHD Series™ connectors are completely compatible with all other existing standard products industry-wide. Features & Benefits
AHD16-9-1939SE | Amphenol Global Search | Amphenol
Amphenol Sine Systems AHD SeriesTM Connectors offer a smooth, non-sealing option for controlled applications, an environmentally-sealed, threaded option for more demanding applications, as well as J1939 Type 1 (Black Body) and Type 2 (Green Body.
AHDSeries - Amphenol Sine
Amphenol Sine Systems AHD Series™ Connectors offer both a smooth, non-sealing option for controlled applications, as well as an environmentally-sealed, threaded option for more demanding applications.
AHD10-9-1939PE | 9-Position Receptacle, Male | AHD ... - Amphenol Sine
9 Position Receptacle with Reduced Rear Seal, Male, Flange, Threaded Rear, J1939. Comparable to PN# HD10-9-1939PE
AHD10-9-1939PR-B022 9 Position, Receptacle, Reduced Seal, J - Amphenol Sine
9 Position, Receptacle, Reduced Seal, Jam Mount, Type 1. Comparable to PN# HD10-9-1939PE-B022
Dura Mate Family - アンフェノールジャパン株式会社
Seal: Silicone Rubber. Degree of Protection: IP68/69K (in mated condition) Contact: A Series™ Common System. Mating Cycle Durability: 100 Cycles. Compliance: RoHS
AHD10-9-1939P-B022 9 Position, J1939-13 Type 1 Panel Mount - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHD10-9-1939P-B022 9 Position, J1939-13 Type 1 Panel Mount Receptacle, D-Hole.
REVISIONS - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; BLACK SEAL: SILICONE RUBBER. MODIFICATIONS: J1939 KEY 1 ARRANGEMENT; REDUCED DIA. WIRE SEAL. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C.
SIZE TYPE B C- - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; GREY SEAL: SILICONE RUBBER. MODIFICATIONS: COUPLING RING. SPECIFICATIONS: 3.1 CURRENT RATING: 25 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C.
AHD16-9-96SE 9-Position Plug, Female Connector with Threade - Amphenol Sine
9-Position Plug, Female Connector with Threaded Rear, Reduced Diameter Seal, Coupling Ring. Comparable to PN# HD16-9-96SE
AHD17-9-1939PE 9 Position Jam Nut Receptacle, J1939(TYPE 2 - Amphenol Sine
9 Position Jam Nut Receptacle, J1939(TYPE 2), Extended shell, Reduced diameter seal
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE ... - Amphenol Sine
MATERIAL: HOUSING: THERMOPLASTIC; BLACK. MODIFICATIONS: J1939 KEY ARRANGEMENT; WITHOUT WIRE SEAL. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C.
SIZE TYPE B C- - Amphenol Sine
MATING PART: AHDP04-18-14P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP06-18-14SN-SRA ... ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins ...
B A1 - Amphenol Sine
seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal. 3. specifications: ... ahdm04-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm06-24-16sr ... ahd-6, atp, athd, duramate and panelmate series) amphenol sine systems 44724 morley drive, ...
SIZE TYPE B C- - Amphenol Sine
SEAL: SILICONE RUBBER 2. MODIFICATIONS: SMOOTH RING ADAPTER (SRA); STANDARD DIA. ... AHDP06-24-23P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: 7. RECEPTACLE IS SUPPLIED WITH DUST CAP. ... AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton ...
YMD AHD W T A P0 - Amphenol Sine
the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com plug,24-09 pos, pin contact normal dia. seal, ahdp series b a1 none 1 1 tommy size 4 contacts 6 (1 place) size ...
SIZE TYPE B C- - Amphenol Sine
SEAL: SILICONE RUBBER 2. MODIFICATIONS: SMOOTH RING ADAPTER (SRA); REDUCED DIA. ... AHDP06-24-23P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: 7. RECEPTACLE IS SUPPLIED WITH DUST CAP. ... AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton ...