Search Results for amphenol sensors headquarters
NTC Types PRE/K - amphenol-sensors.com
Amphenol Advanced Sensors. Types PRE/K Specifications Description A ceramic substrate supports a structured platinum layer covered with glass. The connection lead contacts are shear force resistant. Options Special versions on request. (Please take into account
NTC Type JR - amphenol-sensors.com
Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics • Other wire types Data • R25: 10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx)
Industrial Applications | Boiler Control - amphenol-sensors.com
The NovaSensor NPI-15VC Series of voltage-compensated, media-isolated High Pressure Sensors offers the performance of our current-compensated sensors with the convenience of using a voltage supply. They are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor.
Pressure Sensors for Hemodialysis Equipment - Application Spotlight
Amphenol Advanced Sensors is a leading innovator in advanced sensing technologies and embedded measurement solutions customized for a wide range of applications to provide critical information for real time decisions. We offer industry-leading application expertise, rapid customization and world-class manufacturing capability to deliver the ...
Industrial Applications | Room Monitoring - amphenol-sensors.com
Telaire T8700 Relative Humidity & Temperature Transmitter is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for recalibration.
Germany - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Amphenol Advanced Sensors The P1905 piezoresistive sensor die is designed for absolute pressure measurements in aggressive (harsh) media. The die has a reference vacuum chamber formed by hermetic low-stress bonding of silicon cap to the top side of device wafer. By applying pressure from backside of the die, P1905 sensor die eliminates
Dialysis Pressure Sensor | Hemodialysis Equipment - amphenol-sensors.com
Equipped with the technical knowledge, advanced design expertise, and in-house wafer fabrication capabilities, the NovaSensor pressure sensor product line includes state-of-the-art, high performance and cost effective sensor solutions known for their accuracy, reliability and size.
Telaire T6613/T6615 Series Development Kit - amphenol-sensors.com
Amphenol Advanced Sensors Introduction The T6613/6615 development kit is a tool designed for evaluating the performance of the T6613/6615 CO2 sensor. In addition, this kit can be useful in developing software and/or firmware for use in communication with the T6613/6615 sensor. The T6613/6615 Development Kit provides a graphical interface to
ZTP-315 Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz
ISO Certifications - Amphenol CS
Site ISO 14001 ISO 9001 ISO/TS 16949 (IATF 16949) ISO 45001 (OHSAS 18001) Amphenol - Nashua, United States: Amphenol (Changzhou) Advanced Connector Co., Ltd. - Jiangsu, China
NPI-19 Series Low Pressure Sensors | NovaSensor - amphenol-sensors.com
The piezoresistive sensor chip is housed in a fluid-filled cylindrical cavity and isolated from measured media by a stainless steel diaphragm and body. As with all NovaSensor silicon sensors, the NPI Series employs SenStable® processing technology, providing excellent output stability.
Thermometrics Motor Coil Temperature Sensor - Amphenol
Thermometrics Motor Coil Temperature Sensor Author: Amphenol Advanced Sensors Subject: The motor coil temperature sensor provides temperature feedback regarding the operating condition of an electric motor. The sensor can be interlaced into the stator coil or tied to the neutral bus bar on the motor circuit.
Home | Power Solutions | Amphenol Interconnect Product Corp
With a complete portfolio of leading-edge power solutions, advanced customization, and unparalleled customer support, Amphenol IPC drives the revolution of next-generation power applications.
NTC Type B Series - amphenol-sensors.com
Amphenol Advanced Sensors Features. 2 Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-
Amphenol All Sensors Products | All Sensors
Pressure Max: 4 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Grainmaster i Intergrated moisture and temperature measurement
Silicon Pressure Sensor Die Amphenol Advanced Sensors. P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die. When excited with 1.5 mA, the P1302 produces a millivolt output that is proportional to input pressure.