Search Results for amphenol sine systems
Sine Systems - www.sineco - Amphenol Sine
THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol MN57A4AD01M A1 MN57A4AD01M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C ...
Control Communication Sensor Cordsets - Amphenol Sine
• 4A Max Current; 300V Max Voltage; 22AWG • Utilizes both UL AWM-style 2661 and CSA/AWM I/II A/B cable • Flex and High Flex cable options • High-performance, cost-effective
Ø21.8 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP20W23F MS20W23F 22-20AWG 0.34-0.50 mm² Gold Flash MP20W23G5 MS20W23G5 22-20AWG 0.34-0.50 mm² Gold 5µ”
Sine Systems - www.sineco
Sine Systems - www.sineco.com Amphenol MN57A4BD02M A1 MN57A4BD02M 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. MINIBOSS M22 (7/8"), 5 PIN, MALE INLINE, STRAIGHT TO FEMALE, 90 DEGREE,
PLUGS - Amphenol Sine
RT061412SNHEC03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Comparable to PN# 192993-0053
TITLE: B - Amphenol Sine
sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no ...
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
ILLUSTRATION: COMPLETE KIT COUPLING NUT - amphenol-sine.com
Sine Systems - www.amphenol-sine.com Amphenol KIT, ECO-MATE RM B RT06104PNH03SS-K 03 11 MRF 15AUG18 NONE C--b) PROTECTION: IP67 (IP69K WHEN IN MATED CONDITION) 02 - ADDED IP69K RATING 4/21/2020 RO DR 03 - CHANGED VOLTAGE FROM 250V TO 500V 20JAN22 MRF DR. ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options
www.amphenol-sine
Amphenol Sine Systems’ PanelMate™ Family of Receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand
B RT0W01210P*H* B1 - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating Male Female Male Female MP20W12E06F MS20W12E06F 20 Short Version Gold Flash N/A
PLUGS - Amphenol Sine
RT06128PNHEC03 Plug, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0012
2 1 * : ' 9 ( 5 + 6 ) 2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Contacts - Amphenol Sine
Contacts - • Stamped Contacts • Turned Contacts • Coax Contacts . PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.
SP20W2F Pin Contact, Stamped, Size 20, Gold Flash, Wire Ran - Amphenol Sine
Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .34-.50mm², 20-22 AWG with 3 Tangs. REPLACES PN SP20W1F
REQUIRES CONTACT RETENTION WEDGE AW12P - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
B RTS714*12PHECxx A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Created Date: 4/21/2022 3:37:28 PM ...
MASTER KEYWAY - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
B RTS710*3Sxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
A2 -- MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 08/2023. Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool-Uses Universal Positioner Part No. WA23-101DA and Crimp Locator MFX-3961 WA23-2 Die Assembly