Search Results for amphenol socapex 30517
2M Caps - Accessoires | Amphenol Socapex
Disponibilité des fichiers CAD pour nos connecteurs Rack & Panel RNJ
South Korea | Amphenol Socapex
Stéphane MALARD Business Development Manager Export stephane.malard@amphenol-socapex.fr +33680585804. Amphenol DaeShin Korea - Stuart Lee Sales Manager stuart.lee@amphenol.co.kr +(82)326103907. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance ...
Documentations - Amphenol Socapex
J'ai lu la politique de confidentialité et j'autorise Amphenol Socapex à m'envoyer des informations. S'inscrire. Social. Linkedin; Youtube; Facebook; Instagram; Twitter
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
Croatia | Amphenol Socapex
Arnaud DARNERE Business Development Manager Export arnaud.darnere@amphenol-socapex.fr +33681747067. Fabio VISAGGIO Area Sales Manager f.visaggio@amphenol-roe.eu +390293254208. Giuliano IGUERA Key Account Manager ...
TV µCom-10Gb+ - Amphenol PCD
Designed by Amphenol Socapex Amphenol SOCAPEX 7 TV µCom-10Gb+ - Accessories Overall dimension Cap type Metallic chain length (mm) Nylon cord length (mm) Stainless steel rope length (mm) BEC X X 11 XXXX BER X X 11 XXXX 127 (+13,-7) BEF X X 11 160±5 USBF TVC 7 M R / BMR XX F057 USBF TVC 7 XX F057 USBF TVC 7 M XX F057 How to order:
Amphenol Socapex's product lineup | Connectors & interconnect solutions ...
Willkommen in der Welt von Amphenol Socapex. Wir sind ein führender Anbieter von innovativen Steckverbindungslösungen. Mit mehr als 50 Jahren Erfahrung bietet Amphenol Socapex ein umfassendes Angebot an hochwertigen Produkten, die den vielfältigen Anforderungen von Branchen wie Luft- und Raumfahrt, Verteidigung, Industrie und Unterhaltung gerecht werden.
HDAS Series - Amphenol Socapex
Amphenol Socapex HDAS is a versatile monolitic connector from 11 to 253 contacts. Designed to reach MIL-DTL-55302 performances, HDAS is the right connector when reliability must be considered. Up to 20A with an hybrid version to mix signal, power or RF, HDAS is available with a wide range of fittings, contacts & options.
Bulgaria | Amphenol Socapex
Stéphane MALARD Business Development Manager Export stephane.malard@amphenol-socapex.fr +33680585804. Fabio VISAGGIO Area Sales Manager f.visaggio@amphenol-roe.eu +390293254208. Giuliano IGUERA Key Account Manager ...
CapLock & PlugLock - Accessoires - Amphenol Socapex
Amphenol Socapex Caplock video assembly. Assemblage de produits Amphenol Socapex Pluglock Assembly. Nos autres produits liés à cette gamme. Série 38999 387TV Series - Connecteur taille 7 Connecteur miniature à double filetage, dérivé de MIL-DTL-38999 série III. Voir produit
OCTOMAX 1G26 Contacts - Amphenol Socapex
Designed by Amphenol Socapex OCTOMAX 1G26 Contacts Description Amphenol Socapex OctoMax 1G26 solution is the perfect choice for Ethernet or high data transfer rate, low power consumption and excellent EMI compatibility. It offers an easy drop-in replacement of existing size 8 keyed contacts with no need of redesign. Main Features Markets ...
Romania | Amphenol Socapex
Stéphane MALARD Business Development Manager Export stephane.malard@amphenol-socapex.fr +33680585804. Tomas CULIK Area Sales Manager t.culik@amphenol-roe.eu +420724875513. Alexander HAISCH Area Sales Manager ...
Sklop kablova | Amfenol Socapex
Za proizvodnju svoje električne snopove i optičkih kablova. Naša stručnost u teškim okruženjima mreža; Naљ Veliki portfelj interkonekcijskih proizvoda koji Donosi ti kompetitivnost . Električni: 38999, 387TV, 2M, PT / 451, RJF i USBF, rešenja velike brzine (μcom, Kuadraks, Octomak, Twinax, Coaks, RF kontakti, USB 2.0 i 3.0, HDMI, RJ45) zajedno sa svim ostalim Amphenol konektorima ...
PS SERIES PSVA3UTPU125P800-X - Amphenol Socapex
Follow Amphenol Socapex on social media : Designed by Amphenol Socapex PS SERIES: PSVA3UTPU125P800-X Standard Configurations Part number Input VS1 3.3V_Aux Voltage range Frequency Voltage Current Voltage Current PSVA3UTPU125P800-0 3-phase, 100 to 125 VAC 400 Hz 28 V DC 30 A 3.3 V ...
Miniaturizzazione | Microconnettori Socapex Amphenol - Amphenol Socapex
Microconnettori Amphenol Socapex. Amphenol SOCAPEX offre una gamma di connettori e soluzioni miniaturizzate con dimensioni ridotte, affidabilità ed elevata efficienza di assemblaggio, supportate da un'assistenza clienti online e offline. Questa gamma di microconnettori ad alte prestazioni include Connettori µcom e TVµcom
RNJ - Reduced Flange - Série 38999 - Amphenol Socapex
Le connecteur RNJ Reduced Flange (Collerette Réduite) est une solution idéale pour les applications d'accouplement à l'aveugle lorsque la taille et le poids sont critiques. Dérivé du connecteur RNJ - HE308 Rack & Panel, le RNJ Reduced Flange est disponible en 8 tailles de carrosserie allant de 11 à 25. Il offre les mêmes capacités de réalignement que le RNJ standard sur 3 axes, ce qui ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
RES-GMC WITH EXPANDED BEAM TECHNOLOGY - Military Ethernet media converter
Amphenol SOCAPEX - Rugged Ethernet Switch & Media Converters Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex 14 Amphenol SOCAPEX Military Ethernet Switch for Harsh Environment Military Ethernet Switch for Harsh Environment with Industrial EMI Compliancy
Power Converters - Amphenol Socapex
Our Power Supplies are designed to meet the stringent demands of modern warfare. With a large range of 28V AC/DC, DC/DC and DC/AC inverters including VME standards and VITA
Tecnología de transmisión de potencia / Alta ... - Amphenol Socapex
Experiencia de Amphenol Socapex en tecnología energética. Amphenol Socapex puede realizar evaluaciones de alta tensión (hasta 10kV CC o CA) y alta corriente (hasta 600A) con: Detección y caracterización de descargas parciales, hasta 5pC. Mediciones de generación de calor y aumento de la temperatura; Mediciones convencionales DWV e IR