Search Results for amphenol socapex tv07 t25
Ethernet Military Switch RESMLAC-8MG-CAPS - amphenol-socapex.com
The Amphenol Socapex MIL-DTL-461 Military Ethernet Switch, also known as RESMLAC-8MG-CAPS, is a highly durable and reliable managed military Ethernet switch that is designed for use in harsh environments. This switch is equipped with MIL-DTL-38999 connectors, and it features eight Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex TVmCom 10 Gb+ is a range of high-speed Ethernet connectors designed for harsh environments. These connectors are based on MIL-DTL-38999 series III shell size 11 and exceed 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T standards. They come with Cat.6A connectors that adhere to TIA568C.2 and ISO/IEC11801 standards.
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
EN3155 Signal Contacts - Amphenol Socapex
Amphenol Socapex EN3155 signal contacts are designed and manufactured in France, with a focus on performance in harsh environments. They are built to withstand vibrations at high temperatures and additional temperature exposures and variations. These contacts come in five product standards, including -003, -008, -009, -014, and -015, and are available in all sizes and all AWG from 22 to 10.
Amphenol Socapex G POWERSAFE
Designed by Amphenol Socapex 7 Amphenol Socapex G POWERSAFE TWO INSERTS TYPES WITH DIFFERENT CHARACTERISTICS “E” inserts – up to 200°C & CTI (Comperative Tracking Index) <100 Available in Amphenol Proprietary designations only “V” inserts – VG96944 compliant – up to 150°C & CTI between 175 & 400 (Material Group IIIa)
127/HE807 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex TVµCom-USB3.2 Gen1 Overall dimension Plug with banding platform Part number type: TV06 UCOM-USB3 X X -11 X X Part number type: TV07 UCOM-USB3 X X -11 X X Part number type: TVP00 UCOM-USB3 X X -11 X X
Denmark | Amphenol Socapex
Arnaud DARNERE Business Development Manager Export arnaud.darnere@amphenol-socapex.fr +33681747067. Martin ROKKE Area Sales Manager m.rokke@amphenol-roe.eu +46702502670. Denmark. 55.68067 12.57384 Arnaud DARNERE Business Development Manager Export ...
East Asia | Amphenol Socapex
Stéphane MALARD Business Development Manager Export stephane.malard@amphenol-socapex.fr +33680585804. Amphenol East Asia Ltd - Eddy SEAH Sales Manager eddy.seah@amphenol.com.sg +6562942128. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance ...
Amphenol Socapex G POWERSAFE
Designed by Amphenol Socapex 6 Amphenol Socapex G POWERSAFE Applications USER Y POWERSAFE / VG96944 - GENERAL CHARACTERISTICS Power connector qualified VG96944 and designed for user safety Description PowerSafe connectors are derived from MIL-DTL-38999 Series III connectors and dedicated to high power supply in harsh environments.
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
Ethernet Military Switch RES-SCE-12MG - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-12MG is a managed miniature portable Ethernet switch designed to withstand harsh environments and fully comply with MIL-STD requirements. It offers 12 Gigabit ports and is optimized for Size, Weight and Power (SWaP), making it ideal for use in unmanned vehicles, battlefield communication, mobile rugged networks, and avionic ...
Amphenol Socapex G POWERSAFE
Designed by Amphenol Socapex 7 Amphenol Socapex G POWERSAFE TWO INSERTS TYPES WITH DIFFERENT CHARACTERISTICS “E” inserts – up to 200°C & CTI (Comperative Tracking Index) <100V Available in Amphenol Proprietary designations only “V” inserts – VG96944 compliant – up to 150°C & CTI between <400V (Material Group II)
Ethernet Military Switch RESMLAC-28MG - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 military Ethernet Switch, also known as RESMLAC-28MG, is a highly advanced and fully managed miniature portable Ethernet switch that is designed for use in harsh military and industrial environments. This switch features 24 Gigabit ports and four combo 10G ports, making it suitable for a wide range of data acquisition and transmission applications, including ...
RJS-GMC with Expanded Beam Technology - Amphenol Socapex
The Amphenol Socapex Fiber Media Converter RJS-GMC with Expanded Beam Technology is a high-quality Ethernet media converter that provides reliable and robust communication in rugged environments. The device features STANAG 4290, CTOS Expanded beam technology that delivers high-speed and reliable data transmission over fiber optic cables.
RESMLAC-12EMG-F35 - 이더넷 스위치 | Amphenol Socapex
주요 기능. 관리형 소형 휴대용 이더넷 스위치; 12개의 기가비트 포트; 크기 무게 및 전력(SWaP) 최적화; 애플리케이션
R-VPX - VITAコネクタ|Amphenol Socapex
Amphenol Socapex R-VPXは、VITA 46規格を満たし、それを上回るように設計された高速ボード間相互接続システムです。イーサネット、ファイバーチャネル、InfiniBand、その他のプロトコルをサポートするモジュール式の商用オフザシェルフ(COTS)相互接続システムです。
socapex | Amphenol Global Search | Amphenol
Amphenol Socapex a également une forte présence mondiale, avec un support commercial dans de nombreux endroits, ce qui lui permet d'assister ses clients dans le monde entier. Cette présence mondiale permet également à l'entreprise de se tenir au courant des dernières technologies et tendances du marché militaire et de répondre ...
TACBEAM - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TACBEAM is a hermaphroditic connector designed for use in harsh environments. It features expanded beam technology for contactless transmission, with singlemode and multimode options and up to four channels. The TACBEAM connector is M83526/20 and /21 qualified, making it a reliable and high-performance solution for military and industrial applications.