Search Results for amphenol socapex
SC39 - Amphenol Socapex
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex SC39 Quick Release Connectors Derived from MIL-DTL-38999 Series III Main Features: CONTACTS • More than 30 contacts arrangements • Size 8, 12, 16, 20, 22D, 23 contacts
Scoop Proof Junior Trilock Type 1 - amphenol-socapex.com
esigned by Amphenol Socapex 4 Amphenol SOCAPEX SJT SIS Amphenol SOCAPEX SJT - FEATURES, SPECIFICATIONS Description Amphenol® SJT connectors combine unique design fea tures of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements and accessories ...
FAQ - Amphenol Socapex
What is the primary function of Amphenol Socapex USB3 Type A - Type C adapter?
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
What is the maximum data transmission speed of the reinforced adapter?The adapter supports USB 3.2 Gen 1 with data ...
Czech Republic | Amphenol Socapex
Taha DABBABI Business Development Manager Export taha.dabbabi@amphenol-socapex.fr +33764748767. Tomas CULIK Area Sales Manager t.culik@amphenol-roe.eu +420724875513. Czech Republic. 50.09238 14.44699 Taha DABBABI Business Development Manager Export ...
אביזרי סיבים אופטיים - תופים ... - Amphenol Socapex
קראתי את מדיניות הפרטיות ואני מאשר לחברת Amphenol Socapex לשלוח לי מידע ...
Ethernet Switch - Amphenol Socapex
Amphenol Socapex proposes rugged military Ethernet switches with the highest performance. Designed for military and harsh environments applications, Amphenol Socapex MIL-STD Switches support conducted and radiated Electromagnetic Interferences (EMI) per MIL-STD-461. They comply as well as to MIL-STD-704 and MIL-STD-1275 for surge and spikes protection.
France Nord Est | Amphenol Socapex
Aurélien GODART Technical Sales Engineer & France coordinator a.godart@amphenol-roe.eu +33 (0)6 80 48 20 95. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance ... I have read the privacy policy and I authorize Amphenol Socapex to send me information. Signup. Social. Linkedin; Youtube ...
Brazil | Amphenol Socapex
Vincent ANDERSON Business Development Manager Export vincent.anderson@amphenol-socapex.fr +33685039925. Amphenol Brazil - Rui FERREIRA Sales Manager ferreira@amphenol.com.br +(55)1184661666. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
유통업체 재고 | Amphenol Socapex
이제 랙 및 패널 rnj 커넥터에 cad 파일을 사용할 수 있습니다.
EN3155 信号触点 - 信号触点 - Amphenol Socapex
Amphenol Socapex EN3155 信号触头在法国设计和制造,注重在恶劣环境中的性能。它们能够承受高温下的振动以及额外的温度暴露和变化。这些触头有五种产品标准,包括 -003、-008、-009、-014 和 -015,并提供从 22 到 10 的所有尺寸和所有 AWG。
Elektromos kábelkötegek | Amphenol Socapex
Amphenol Socapex overmolding képességek Ezzel a technológiával számos csatlakozótípust kínálunk, egyenes vagy derékszögű változatban, dugó vagy csatlakozóaljzat. Fel vagyunk szerelve a 38999 Series I, 38999 Series III, 2M, PT-451 és még az Amphenoltól eltérő forrásokból származó saját fejlesztésű csatlakozókhoz is. ...
38999 - 电源 - 38999 系列 | 安费诺 Socapex
38999-Power 连接器专为恶劣环境下的高功率传输而设计。Amphenol Socapex 38999 电源连接器源自 MIL-DTL-38999 系列,配备了坚固耐用的电源插件,可承受高达 500A 的电流。它们有多种外壳类型,包括 MIL-DTL-38999 I (LJT)、MIL-DTL-38999 III (TV-CTV)、VG96912 (SJT)、RNJ 和 RNJLP,其中 4 x 60 Amps 和 4 x 100 Amps 符合 HE308 标准 ...
rjf tv | Amphenol Global Search | Amphenol
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power ...
VME標準AC/DCパワー・コンバータ - Amphenol Socapex
製品の利点: オペレーションの柔軟性の向上 効率的な電力適応
RJ45/M12 D 编码适配器 - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex RJ45/M12 D 编码适配器设计用于将基于 RJ45 的设备连接到 M12 D 编码插座,是轨道交通行业机车车辆应用的理想解决方案。适配器的 RJ45 侧有一个塑料扣帽,可为连接器提供额外保护。该适配器提供了一种可靠、高效的设备连接方式,确保数据传输顺畅、不间断。
387TV 系列 - 7 号连接器 - 38999 系列 - Amphenol Socapex
387tv 系列是一种尺寸为 7 的微型连接器,以小型封装提供高速数据传输。对于需要以小巧轻便的设计进行高速数据传输的应用来说,387tv 系列连接器是一个极佳的选择。
Hungary | Amphenol Socapex
Taha DABBABI Business Development Manager Export taha.dabbabi@amphenol-socapex.fr +33764748767. Tomas CULIK Area Sales Manager t.culik@amphenol-roe.eu +420724875513. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form ...
France Nord Ouest | Amphenol Socapex
Hamza ESSAKALI Regional Sales Engineer h.essakali@amphenol-roe.eu +33 (6) 59 73 00 47. Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance ... I have read the privacy policy and I authorize Amphenol Socapex to send me information. Signup. Social. Linkedin; Youtube; Facebook; Instagram; Twitter ...
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.