Search Results for amphenol thermistors
SC30F103V | Amphenol Global Search | Amphenol
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C ... Thermometrics Type NKA NTC Chip Thermistors are optimized for automotive applications and high volume assembly with Sn-coated Alloy 52 leads and alternative ...
Sensor Temperature Resistance Curves - amphenol-sensors.com
To calculate the actual thermistor temperature as a function of the thermistor resistance, use the following equation: I/T=a+b(Ln Rt/R25)+c(Ln Rt/R25) 2+d(Ln Rt/R25) 3 80 Rt/R25 range b a c d 0.01644 to 33.36 3.3539438E-03 2.5646095E-04 2.5158166E-06 1.0503069E-07 †The deviation resulting from the tolerance on the material constant, Beta. The
NTC Interchangeable Type 65 Series Thermometrics Thermistors
Thermistors Features • Precision, solid state temperature sensor • For MC65: Interchangeability down to ±0.09°F (±0.05°C) • For MF65: Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over range of -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than –4%/°C at 77°F (25°C)
Thermometrics Type A040 Series NTC Thermistors - Amphenol
Title: Thermometrics Type A040 Series NTC Thermistors Author: Amphenol Advanced Sensors Subject: Thermometrics Type A040 Series NTC Thermistors are precision, solid state temperature sensors, that are fully electrically-insulated in a miniature package size.
Thermomerics Laboratory Grade Calibration Standards - Amphenol
Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads. The thermistors used receive special processing to ensure long-term stability. All of our temperature standards are ruggedly constructed and are suitable for liquid immersion.
Epoxy Type NKA | Automotive NTC Chip Thermistors - amphenol-sensors.com
Thermometrics Type NKA NTC Chip Thermistors are optimized for automotive applications and high volume assembly with Sn-coated Alloy 52 leads and alternative epoxy, HTF1 silicone, and CR1 FKM coatings. ... Amphenol industrial sensors can be custom-designed to meet the exact specifications and demands of the application. Markets Menu. Transportation.
Amphenol Advanced Sensors - indexPro (インデックスプロ)
Amphenol Advanced Sensors is a global leader in highly engineered sensors technology and devices with one of the most extensive portfolios of sensor products - Temperature, Pressure, CO2, Humidity, and Dust. With extensive application and market-specific sensors expertise, we provide innovative solutions
NK Series Epoxy-Coated Chip NTC Thermistors - Amphenol
NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors with solder-coated steelwires and epoxy resin coating. Keywords: Amphenol Advanced Sensors; Thermometrics; thermistors; epoxy-coated chip thermistors Created Date: 2/15/2018 10:15:33 AM
Thermometrics NTC Type FP07 Fastip Probe Thermistor - amphenol-sensors.com
Probe Thermistor Amphenol Advanced Sensors. Type FP07 Specifications Thermal and Electrical Properties The following table lists the thermal and electrical properties for all large ruggedized thermobeads. All definitions and test methods are per MIL-PRF-23648. Thermistor Type FP07
NTC Type B Series - amphenol-sensors.com
Thermistors NTC Type B Series Type B05/07/10/14 Small glass coated bead thermistors on fine diameter platinum alloy lead-wires. • Extremely small sizes ... Amphenol Advanced Sensors Features. 2 Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14
Thermometrics PTC Thermistors:Type PTO - amphenol-sensors.com
PTC Thermistors Applications • Current regulation • Circuit protection • Temperature measurement and control Amphenol Advanced Sensors. Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction
JC-NTC-26 | Amphenol Global Search | Amphenol
Thermometrics NTC Glass Diode Thermistors - Amphenol The Glass Diode Series features glass-packaged (diode outline) NTC Thermistors with a variety of lead forms. The glass body provides a hermetic seal, voltage insulation and excellent stability over a wide temperature range. ...
Type S/AS/ES - amphenol-sensors.com
The thermistors used receive special processing to ensure long term stability. All thermistor temperature standards are ruggedly constructed and are suitable for liquid ... Amphenol Advanced Sensors. Configuration Temperature standards are enclosed in thin-wall stainless tubes, welded closed at one end. The shielded
Flow Detection/Flow Restriction Sensors | Thermometrics
Amphenol Advanced Sensors Advantage. Amphenol’s NTC Thermistors provide a high rate of change in resistance over small temperature changes, allowing for a larger signal-to-noise ratio when evaluating changes in self-heated thermal dissipation.
EV Battery Temperature Sensors | Amphenol Advanced Sensors
Amphenol produces temperature sensing solutions -- including NTC thermistors -- that are highly accurate with a high degree of stability that set the performance standard. Cell Connection System Temperature & voltage sensing of the battery cells and high voltage connectivity via busbars.
Thermometrics NTC Type BR Series Datasheet - amphenol-sensors.com
Bead Thermistors NTC Type BR Series Type BR11/14/16/25 Small glass encapsulated bead thermistors on fine diameter alloy lead-wires. • Suitable for most low cost temperature measurement, control or compensation applications • Very fast thermal response times • Rugged glass encapsulation provides hermetic seal and better
SC30 | Amphenol Global Search | Amphenol
NTC Interchangeable Type SC30. Polyimide sleeved, interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. Hemodialysis temperature monitoring is critical for filtration devices that remove waste and water from a person’s bloodstream. ... Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 3 ...