Search Results for amphenol thermometrics old mame
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Thermometrics Surface Mount Devices - amphenol-sensors.com
Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) ... Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description A range of 1206 size surface mount NTC chip ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Thermometrics Remote Data Bridge (RDB) - Amphenol
Thermometrics Remote Data Bridge (RDB) Author: Amphenol Advanced Sensors Subject: Remote Data Bridge (RDB) is a wireless connector (a.k.a. T-Box) that sends data wirelessly from the Battery Management System (BMS) to the cloud. Keywords: Amphenol Advanced Sensors; Thermometrics; remote data bridge; wilreless; battery management Created Date
NTC Type HTP Series - amphenol-sensors.com
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by ... Amphenol Advanced Sensors; Thermometrics; NTC; high temperature; thermistor; temperature measurement; temperature compensation; process control ...
car fuel tank protector | Amphenol Global Search | Amphenol
Thermometrics Fuel Temperature Sensor (FTS) is designed to measure the temperature of a vehicle's fuel and relay this information to the engine control unit, so that it can optimize the air-to-fuel mix ratio, depending on what the fuel temperature is with respect to the intake air temperature. ... Amphenol All Sensors is the leader in design to ...
Amphenol INS5770 Rev. A - protimeter.com
PROTIMETER Aquant® Protimeter Ikke-invasiv Fuktighetsmåler Bruksanvisning Amphenol INS5770 Rev.A Avanserte sensorer Juli 2023
Robust Early Detection Thermal Runaway Resource Center
Visit our EV/HEV Resource Hub to learn about how Amphenol Sensors are made for easy integration into EV/HEV design and made to provide accurate and real-time measurements across a variety of metrics. Consult with an EV/HEV Battery Engineer. Interested in speaking with one of Amphenol's engineers? Click the button below to request a consultation ...
IRTD-400 - KAYE
At Kaye, a subsidiary of Amphenol, we are excited to share a significant update in our commitment to sustainability and renewable energy. With the installation of a 40 kVA solar system at our Pforzheim location in Germany, we will be able to cover more than 20% of our annual electricity consumption exclusively with self-generated solar power in ...
c10-779773-f16p | Amphenol Global Search | Amphenol
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high density applications. They support extreme low profile 0.60mm stack height and high current rating up to 5A. ... Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are ...
t3-4 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F). ... Amphenol RF offers a full ...
Thermometrics ZTP-148SRC1 Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Thermometrics Thermopile Infrared (IR) Sensors are used for non-contact surface, temperature measure-ment. The ZTP-148SRC1 Model consists of thermo-elements, flat infrared filter and thermistor for tempera-ture compensation, all in one hermetically-sealed TO-46 (18) sensor package. There are a variety of filters
NTC Type HTP Series - amphenol-sensors.com
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by ... Amphenol Advanced Sensors; Thermometrics; NTC; high temperature; thermistor; temperature measurement; temperature compensation; process control ...
a4592-105-115-0 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications. ... Amphenol Global Search ...
NTC Type HTP Series - amphenol-sensors.com
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by ... Amphenol Advanced Sensors; Thermometrics; NTC; high temperature; thermistor; temperature measurement; temperature compensation; process control ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 ... Amphenol Advanced Sensors. Parameter Unit Value Condition Chip Size mm2 1.2 x 1.2 - Diaphragm Size mm2 0.8 x 0.8 - Number of Couples - 60 - Active Area mm2 0.4 x 0.4 -
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
غعخه0- | Amphenol Global Search | Amphenol
Thermometrics Type NDM of Epoxy NTC Thermistors are epoxy-coated chip thermistors with bare 0.007 in (0.2 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications. ... Amphenol Antenna Solutions ...