Search Results for amphenol thermometrics old mame
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type S/AS/ES Thermometrics temperature standards consist of ultra-stable thermistor probes assembled into thin wall stainless steel housings ... Amphenol Advanced Sensors. Configuration Temperature standards are enclosed in thin-wall stainless tubes, welded closed at one end. The shielded
ZTP-315 Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Thermometrics Thermopile IR Sensor The ZTP-315 thermopile IR sensor is used for non-contact surface temperature monitoring. The ZTP- ... Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2
T6793 Series | CO2 Alarm Module - Telaire - amphenol-sensors.com
Telaire T6793 CO 2 Sensor Module is ideal for applications where CO 2 levels need to be measured and controlled for indoor air quality and energy saving applications, such as demand control ventilation. All units are factory calibrated to measure CO 2 concentration levels up to 5000 ppm.
Thermometrics Surface Mount Devices - amphenol-sensors.com
Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) ... Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description A range of 1206 size surface mount NTC chip ...
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C Resistance T.C. 0.12 %./ °C ... ZTP-135SR Thermometrics IR Sensor Author: GE
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C
Instruction Manual Amphenol - PROTIMETER
Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, Pennsylvania 15857, USA U.K. Amphenol Thermometrics (U.K.) Ltd. Crown Industrial Estate Priorswood Road Taunton, TA2 8QY, UK www.protimeter.com www.amphenol-sensors.com INS5775 Rev. A, Jun 2023 St.MarysCC@amphenol-sensors.com +1 814-834-9140
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Critical Care Sensors | Surgical Temperature Assemblies
Thermometrics ZTP-188MA Thermopile Infrared (IR) Sensor Module presents temperature-compensated 8 linear array outputs via I2C with optics (silicon lens). It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188MA uses 4-wire connections: two signals for I2C output, single power supply and ...
Thermometrics Ambient Sensor - amphenol-sensors.com
Amphenol Advanced Sensors This sensor measures the temperature outside the passenger compartment and is usually mounted inside ... Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature Keywords: Automatic air conditioner systems; temperature sensors; high sensitivity; wide scope of application; compact design; snap-in design ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Protimeter F-CAL Test Kit - amphenol-sensors.com
www.amphenol-sensors.com Example of Speedy Moisture Tester Calibration Record Sheet U.S.A. Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, Pennsylvania 15857 T: +1 814-834-9140 | F: +1 814-781-7969 U.K. Amphenol Thermometrics (U.K.) Limited Crown Industrial Estate Priorswood Road Taunton, TA2 8QY, UK T: +44 1823 335 200
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
Thermometrics Surgical Temperature Sensors - Amphenol
Thermometrics Surgical Temperature Sensors Author: Amphenol Advanced Sensors Subject: ... Amphenol Advanced Sensors can incorporate these NTC thermistors into customer specific designs, provi\ ding a robust construction and ensuring long life in harsh clinical environments. This combination allows the assembly to achieve an accurate temperature ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions. Thermometrics pioneered lead frame technology, unifying the probe terminal and thermistor lead into a
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C Resistance T.C. 0.12 %./ °C ... ZTP-135SR Thermometrics IR Sensor Author: GE