Search Results for amphenol tm2p-au ตัวงอ
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
DIN 41612 connector systems from FCI Basics are backplane interconnect system designed for Board-to-Board and I/O solutions available in both standard mount and reverse mount mating combination.
L L I S DESCRIPTION T A m p h e n o l
the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x b atm06-3s-xxx a3 11 d.parks 18/jun/13 none plug, 3 socket, atm series 16.2 27.6 16.3 requires contact retention wedge awm-3s standard molded color is grey.
L L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
QM2R 1/4" Phone Plug, Mono, Right Angled, Standard Plating,
QM2PB-AU 1/4"Phone Plug, Mono, Straight, Gold Plated Contacts, Black Finish REQUEST A QUOTE QM2RB-AU 1/4" Phone Plug, Mono, Right Angled, Gold Plated Contacts, Black Finish
UNLESS OTHERWISE SPECIFIED Amphenol 22 Industry Blvd Carrum Downs, VIC ...
this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner. linear x.xx ± x.x ± x ± break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: x.x' ± material: x.x'x " ± dimensions in do not scale x ± angular
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options.
Europe - Amphenol TPI (ATPI) - Amphenol Technical Products International
Where to BuynnEurope & Middle EastnnA global Amphenol sales team is ready to support your supply and technical requirements. Our engineering. Call Us: 1 (800) 667 2677. Products. Busbars, Terminals & Lugs. BSC – Battery Swap/Stack Connection System. Custom Molded Solutions.
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
ProMobile - amphenolprocom.com
ProMobile - amphenolprocom.com
Products | Our Expertise - Amphenol Interconnect Product Corp
Our Product Expertise Amphenol IPC offers a complete interconnect product portfolio and engineering support for IT and industrial power systems including both power distribution and power conversion applications.
L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
AC5FAH-AU-B 5 Pole XLR Female Chassis Mount, A Type, Horizo - Amphenol Sine
AC5FAH-AU-B 5 Pole XLR Female Chassis Mount, A Type, Horizontal PCB Mount, Latching, Black Finish. Comparable to PN# NC5FAH-5 Pole XLR Female Chassis Call Us 1-800-394-7732
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 8/12/2014 4:22:32 PM
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
3 dB colinear 400 - 440 MHz 7533400 - AMPHENOL PROCOM
330 300 270 240 210 180 30 60 120 150 270 240 210 180 150 120 300 330 60
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
Amphenol-Air LB | PRODUKTPASS | GCB-B nach VG95234
Rundsteckverbinder der GCB-B Baureihe mit Reverse-Bajonett-Verriegelung entsprechen der Norm VG95234. Sie bieten eine hohe Zuverlässigkeit, sind wasserdicht, verschleiß- und vibrationsfest und eignen sich besonders im Außenbereich bei hohem Schmutzaufkommen.
Conduits - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.