Search Results for amphenol tm2p-au
Wire and Cable | Amphenol TPC Wire & Cable
Discover the superior performance of Amphenol TPC Wire and Cable’s railway signal cable products, designed to meet the rigorous demands of the railway maintenance and operations industry. View Products About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered ...
PowerSafe 38999 | Products | Amphenol Aerospace
High Power Connector with Safety Design, derived from MIL-DTL-38999. Amphenol’s PowerSafe MIL-DTL-38999 Series III High Power Connector uses first mate/last break and last mate/first break technology and is designed for transmitting high power with voltages up to 500V in harsh environments, all while keeping user safety in mind.
Industrial | Markets - Amphenol
Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial ...
Air Quality Sensors | CO2 Sensors - amphenol-sensors.com
Telaire T6723 | CO2 Alarm Module. Telaire T6723-8K5 CO2 Alarm Modules are designed for heater applications requiring high limit controls. They are individually factory-calibrated to trigger Alarm Signal at 8500 ppm CO2, Ventilation Warning Signal at 7500 ppm CO2, and Low Battery Warning Signal (for applications using batteries).
AC3FAH2-AU-PRE 3 Pole XLR Female Chassis Mount, A Type, Gol - Amphenol Sine
AC3FAH2-AU-PRE 3 Pole XLR Female Chassis Mount, A Type, Gold Contacts, Black Finish, Horizontal PCB, Latching, Separate Ground. Comparable to PN# NC3F Call Us 1-800-394-7732
Millipacs Compact PCI | FCI Basics | 2mm Hardmetric | Amphenol
Compact PCI Millipacs® 2mm hardmetric (HM) connectors from FCI Basics featuring 2-beam twisted tulip contacts are compliant to IEC 61076-4-101 and support Compact PCI bus architecture.
AC3FAV-AU-PRE 3 Pole XLR Female Chassis Mount, A Type, Gold
AC3FAV-AU-PRE 3 Pole XLR Female Chassis Mount, A Type, Gold Contacts, Black Finish, Vertical PCB, Latching, No Ground Link. Comparable to PN# NC3FAV-3 Call Us 1-800-394-7732
CTOS - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOS is a tactical Fiber Optic connector that is specifically designed for military applications. The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 standards. With a hermaphroditic design, CTOS is a singlemode and multimode connector that can support up to four channels.
Excel|Mate Mono - Amphenol Australia
Amphenol PCD shenzhen reserves the right to clarify this catalog. Amphenol PCD shenzhen Building 21 1st Liao Keng Industrial Zone shi Yan street, Bao An District shenzhen 518108 China Tel.: +86 755-8173-8000 Fax: +86 755-8173-8180 Email: inquiry@amphenolpcd.com.cn www.amphenolpcd.com.cn.
Reach Request - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems
RJ45 IP6X Rectangular Push-Pull Connectors and Cables ... - Amphenol CS
RJ45 IP6X Push-Pull connector (NDH) offers Cat5E Ethernet, IEC 60603-7 interface, fully sealed to IP65, IP66, and IP67 standards for reliable connectivity.
Active Optical Cables | Amphenol | Transceivers
designed for use in 100gb/s data rate links. compliant with the sff-8636, ieee802.3bm or itu-t g959.1 amphenol's...
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Product benefits:. Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number
ACPM-RB-AU 1/4" Phone Plug, 90°, Mono, Gold Tip and Sleeve,
Positions: 2 Finish: Black IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
10129380-903001ALF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129380-903001ALF. JavaScript seems to be disabled in your browser.
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used ... amphenol / 1 30' 15' mil etr s 5 0 1293 s ec omp nt m.h 19/02/18 1:1 usb3 d-type see table panel mount customer dwg a4 55011293-000-1 s ec omp nt 2 2 m.h p.m 19/02/18 19/02/18 0.5 0.1 0.1
High Density | Products | Amphenol Aerospace
High-Density Connector and Cable Assembly for High-Speed Applications. High-Speed Data Transmission meets Proven Durability. Amphenol’s high-density Centaur connector series is a rugged, lightweight aluminum MIL-DTL-38999 high-speed connector and cable assembly that merges the robustness of Amphenol's D38999 series with industry-leading high-speed technology for applications that require ...
UNLESS OTHERWISE SPECIFIED Amphenol 2 Fiveways Blvd, Keysborough, VIC ...
Amphenol Australia Pty.Ltd, 2 Fiveways Blvd, Keysborough, VIC 3173 DATE: DATE: DATE: PART No: APP'D: SCALE: CKD: DRN: TITLE: DRAWING NO. SIZE: Amphenol / 1 30' 15' MILIMETRES 55010544000110 REFER TO COMPONENTS B.Z 25/04/08 3:1 3.5mm JACK SEE CHART VERTICAL CUSTOMER DRAWING A3 55010544-000-5 REFER TO COMPONENTS 1 5 M.H P.M 29/10/08
AT Series - amphenol.com.au
43 CONNECTOR SOLUTIONS NOTE: The above modifications (-XXXX) are only a sampling of the options available to our customers.For more information, please contact your Sales Representative. Plug & Receptacle Body Color Modification A wide range of standard color options are available for all A Series™ product lines.