Search Results for amphenol type n soder connectors for lmr 400
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online. ... RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP ...
QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Solder: Coupling Mechanism: Quick Lock: Crimp Tool: CTL-3: Export Control ...
N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ... N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 082-6142-1000. N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000-RFX.
Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm ... RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172119-11 PDF Customer Drawing (Size: ... N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6553.
N-Type Panel Mount Jack 4-Hole Flange Crimp 50 Ohm IP68
RF Connector N-Type Panel Mount Jack 4-Hole Flange Crimp 50 Ohm IP68 ... N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 172138. ... N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 172206-10. Contact Us. Subscribe and Stay Connected with Amphenol RF.
031-9-rfx | Amphenol Global Search | Amphenol
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209 ...
n connector female | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Times LMR-400 27 ...
Coaxial Inserts - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Coaxial Inserts including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Coaxial Inserts at Amphenol RF online. ... RP-N-Type Connectors; RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP ...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material: ... you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the Google.
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... SMA Straight Solder Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 901-10586. ... By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Radio Frequency Connectors | Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Trusted Qma Product Line Expands to Include Lmr-400 Cable Options
These connectors are compatible with the LMR-400 cable, manufactured by Amphenol Times Microwave, and offer all of the same features and benefits of the rest of the QMA portfolio. The new connectors are available in both straight plug and jack configurations and operate at 50 ohms with a frequency range of DC to 12.4 GHz, which exceeds the ...
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... Solder: Coupling Mechanism: Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4:
N 06 | Amphenol Global Search | Amphenol
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
RP-N-Type Straight Crimp Plug RG-8X Times LMR-240 ... - Amphenol RF
RF Connector RP-N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm ... RP-N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172102H243RP. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...
N-Type Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 500 mm 175101-10-M0.50. View Details.
N-Type Straight Crimp Jack LMR-200 50 Ohm | 172239 - Amphenol RF
RF Connector N-Type Straight Crimp Jack LMR-200 50 Ohm. Downloads. 172239 PDF Customer Drawing (Size: ... N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 082-6643. N-Type Straight Solder Plug 0.047-inch Conformable 50 Ohm 172322.
RF Connector - amphenol-antennas.com
RF Connector AC-L300-NM-MM N-Type Male Connector for LMR 300 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.