Search Results for amphenol u10-584185-143
OverPass™ External High Speed Interconnect - Amphenol CS
Amphenol CS offers high-speed external I/O interconnect system operating at 56Gb/s PAM-4 for up to 400Gb/s aggregated bandwidth solution. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 22 executive leaders, six were born outside of the United States, four identify as under-represented minorities (Black or African […]
MUSBR3193M0 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-3-0. Contact us today for more details of Rugged-usb-3.0 , part number MUSBR3193M0.
Base Station Antennas - Amphenol Antenna Solutions
AMPHENOL BASE STATION ANTENNAS Amphenol's macro antenna solutions maximize functionality, flexibility, and performance. We provide an extensive portfolio of multi-band base station antennas that cover up to three broadband frequency ranges in a single antenna: 617-894 MHz or 698-960 MHz 1695-2690 MHz or 1427-2690 MHz 3300-4200
Split-Pair Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
MEG-Array® | Mezzanine Connectors | Amphenol
The MEG-Array ® Mezzanine Connector system provides the high density and high-speed benefits of sa large array supported by the reliability and low costs of standard surface mount PCB assembly.
UHF Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors ...
HT4C6318x000 - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 63°, 696-900 | 696-900 MHz, 18.0|18.0 dBi, 0-10°|0-10°, 2411 mm (94.9 in)
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
Amphenol Socapex - コネクタ、ミリタリーコネクタ、丸型コネクタ、PCBコネクタ、ハーネス
Amphenol Socapexの軍用製品は、防衛請負業者、軍事プライムコントラクター、政府機関など、幅広いお客様に使用されています。品質と信頼性で高い評価を得ている同社は、多くの軍事プログラムに採用されています。Amphenol Socapexは、軍事市場に相互接続 ...
DE09S064TLF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Part Number DE09S064TLF.
AUTOMATE Type A - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Positronic Becomes Part of Amphenol Corporation
“Positronic is a strong fit with Amphenol, aligning well with its technological expertise, manufacturing versatility, and customer support,” states David Kean, recently named General Manager for Positronic. “As part of Amphenol, Positronic will continue to provide the connector products and services our customers demand.”
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
Available in aluminum or stainless steel shells with all standard Amphenol plating options; Technical Information Footprint Reduction Dimensions. Documents Complementary Products Request Quote. Footprint Reduction. Shell Size: Footprint Reduction: ∅ B Max: ∅ GG Max: ∅ C Max: 9: 42%.443.915.744: 11: 46%.567: 1.042.862: 13: 37%.680: 1.240:
Amphenol®
Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied. Statements of suggestions concerning possible use of our products are ...
Active Optical Cable | AOC | Active Optic Cables - Amphenol CS
Amphenol ICC offers a wide range of high-performance active optic solutions like Leap On-Board Transceiver, SFP+ cable assembly Mini-SAS HD and CXP Active Optical Cables.
RJ45 IP6X Rectangular Push-Pull Connectors and Cables ... - Amphenol CS
RJ45 IP6X Push-Pull connector (NDH) offers Cat5E Ethernet, IEC 60603-7 interface, fully sealed to IP65, IP66, and IP67 standards for reliable connectivity.
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online. ... RG-143 1 item; RG-174 24 items; RG-178 5 items; RG-188 24 items; RG-188 Double ...
Download or Request RET Files - Amphenol Antenna Solutions
Download RET Configuration Files Download the Antenna Control Unit Configuration Files for Base Station Antennas (Pack 38 - last updated December 20, 2021) Download RET Configuration Files Request RET Settings Files Use this form to request downloadable settings files which can reprogram an