Search Results for amphenol u10dh3822002t
Pegasus - Amphenol PCDAmphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...
Drop Cable Options - Amphenol Broadband Solutions
Amphenol Broadband Solutions is one of the premier manufacturers for coaxial cables for the telecommunications industries. Our product profile provides designs for specialized applications needing coaxial cables in various sizes, combinations, and specifications for telecommunications as well as the radio, video, TV and information industries.
DisplayPort | Amphenol
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTIONAmphenol DisplayPort is a scalable...
Product Environmental Compliance Report Multisearch - Amphenol CS
Enroll a list of parts here to get their Product Environmental Compliance Reports (If you want to search for less than 10 parts)
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
Cool Edge Connectors | High Speed Card Edge - Amphenol CS
Cool Edge is a high speed and high power card edge connector system that supports most BTB applications in electronics market. These versatile solutions address multiple standards like PCIe, SAS, SATA, Gen 4/5, OCP 3.0, EDSFF, NGSFF/NF1, Gen Z and offer multiple BTB configurations such as mezzanine, coplanar, midplane and backplane.
Amphenol’s Connectivity Solutions for AI and ML
Amphenol’s Mini Cool Edge 0.60mm connector is well-suited for AI and ML applications due to its high density and high-speed capabilities. It meets specifications such as SFF-TA-1002, Gen Z, EDSFF, and OCP NIC 3.0, making it compatible with various industry standards. With options for the vertical, right angle, straddle mount, and orthogonal ...
RoHS Documents - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Stingray - Amphenol Ltd
Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage.
USB 4 Gen 3 Type C | Input Output Connectors | Amphenol
Amphenol also offers USB 3.1 Gen 2 connectors in Type A, Type B, and Type Micro-B interfaces as well as the later USB 3.2 specification, with transfer rates of USB 3.2 Gen 2x2 at 20Gb/s combined with the reversible features of Type-C. Amphenol also provides ruggedized USBs with gold-plated leaf contact design that improves contact resistance ...
Audio Jacks - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Data Centers Applications | High-Performance Computing - Amphenol CS
With advanced cabled solutions supporting data rates of 112G and 224G, Amphenol is well positioned to meet the demand. By providing reliable and consistent high-speed connectivity between racks, Amphenol facilitates the seamless transfer of data across the expansive infrastructure of modern Data Centers and Hyperscale Data Centers. Featured ...
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
Amphenol®
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134 Email: rpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 ...
Amphenol Socapex 的产品系列 | 连接器和互连解决方案 - 军事和航空航天应用
Amphenol Socapex 致力于提供超越客户期望的尖端互连解决方案。公司高度重视研发,不断创新并推出新产品,以应对新兴行业趋势和技术进步。选择 Amphenol Socapex,您可以信赖全球领先的互连解决方案提供商的专业技术。
LMD and LMS | Products | Amphenol Aerospace
designed by Amphenol Pyle-National to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. View Download. EN4165 SIM Connectors Modular, multi-functional rectangular connectors geared towards the US Com-Air and Military markets. Comprised of shells and modules, they are an ...
Power Solutions | Pwr Connectors | Energy Efficiency - Amphenol CS
At Amphenol Power Solutions, we are committed to leading the way in technology innovations around the world. Our advanced global network consists of 2 state-of-the-art test labs, 5 fully integrated manufacturing facilities and a globally staffed R&D team which gives us the ability to provide innovative and award leading designs for our customers.
InfinX ® 25G+ High Density BGA Mezzanine Connector - Amphenol CS
Amphenol's InfinX high-speed mezzanine connector system is designed to meet the needs of up to 25Gb/s application. The combination of multiple stack heights and multiple sizes allows for optimal design flexibility.
Series I Terminal Junction Modules - Amphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...