Search Results for amphenol台灣
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Board-to-Board RF Connectors - Amphenol RF
Amphenol RF provides a variety of standard interface options and proprietary designs. Each interface has unique specifications and performance expectations which allows application developers and engineers to choose the best products for their projects. Mating Configurations. Parallel.
Rectangular, Thermoplastic Connectors for Harsh ... - Amphenol Sine
Amphenol Sine Systems’ ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic, cost-effective solution for harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive
R39 Rectangular 38999 - Amphenol Canada
Amphenol Canada. sales@amphenolcanada.com (416) 291-4401. R39 Rectangular 38999. The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a ...
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
µCom 10 Gb+ - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex mCom 10 Gb+ is a miniature, high-speed Cat6A & Cat7 Ethernet connector that exceeds 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T. With a maximum external diameter of 15mm, it is a Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standards. The connector is environmentally tested based on MIL-DTL-38999 Series III military spec (Thread version) and MIL-DTL ...
Switch Ethernet et convertisseur de média | Amphenol Socapex
J'ai lu la politique de confidentialité et j'autorise Amphenol Socapex à m'envoyer des informations. S'inscrire. Social. Linkedin; Youtube; Facebook; Instagram; Twitter; Footer. Produits. Connecteurs 38999; Connecteurs circuits imprimés; Contacts; Assemblage câbles; Harness In The Box; A propos. Company Profile;
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal. Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure. Positive threaded coupling "O" rings, and a color band ...
G97R22312HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of High speed IO Connectors. Contact us today for more details of MINI COOL EDGE IO ,part number G97R22312HR
Low Cost MicroD (LCM) - Amphenol PCDAmphenol PCD
You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
AmphenolAntel - Amphenol Antenna Solutions
Amphenol Antenna Solutions provides high-performance antennas for various applications and frequencies, including venue and stadium antennas.
Push Pull Connectors | Products | Amphenol Aerospace
Amphenol push/pull connectors are reliable and long-lasting, capable of up to 2,000 mating cycles. We also offer customization options to meet specific requirements, including disengagement forces, EMI protection, high-speed signals, and more.
Contact - Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Contact * * * * * *. Amphenol Broadband Solutions. 358 Hall Ave Wallingford, CT. 06492 . 1-800-677-2288. Sign up for our newsletter: Sign Up. For more information: ...
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
Amphenol PCIe ® Gen 6 connectors surpass PCIe ® 6.0 standards, support backward compatibility, and are footprint interchangeable with PCIe ® 5/4/3/2/1 JavaScript seems to be disabled in your browser.
WaveTrax® | Amphenol Network Solutions
ROBUST FIBER RACEWAY. WaveTrax, the Amphenol Network Solutions fiber raceway system, is an end-to-end solution designed for any facility size. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps and articulating links - easily installed so you are up and running quickly!
Amphenol
For further information on your individual application requirements, contact: Amphenol Corporation America: Operations 4 85621 285-5130 285-5134 rpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East:
FAKRA CONNECTOR SERIES - Amphenol RF
Wi-Fi, and Satellite Radio. Amphenol RFs industry leading product line meets both FAKRA and USCAR standards with such features as 12 different mechanical and color codes, plastic housing with locking feature and audible clicking noise, minimum of 100 mating cycles and a frequency range of DC to 6 GHz. These connectors are available
Universal Contact Connector | FCI Basics | Amphenol
FCI Basics Universal Contact is an independent SMT contact connecting a device to PCB. It can be used to connect a number of device components in any direction and configuration using the same interface.
DisplayPort - Amphenol
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTIONAmphenol DisplayPort is a scalable...
Amphenol Broadband Solutions
Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login . Delivering Everything You Need to Complete Your World Class Network. End-to-end solutions for modern communication networks. Learn More Contact Us. Advanced Optical Modules. Find more capacity in your network fiber and stretch your capital investment ...