Search Results for amphenol-sensors.com>
Automotive Sensors | Fluid Handling - amphenol-sensors.com
Thermometrics Pressure & Temperature Combination Sensor provides both pressure and temperature measurements in one sensor assembly. This sensor assembly features robust internal circuit protection and sealed integral connection system, which makes it ideal for automotive, heavy equipment, agricultural, electric vehicle, and generator set ...
Refrigerant/ AC Coolant Sensor | Amphenol Advanced Sensors
This automotive coolant temperature sensor is used to detect the operating temperature of the A/C system to determine operating conditions and potential system failures. Features Operating temperature range: -40°C~ 140°C
ZTP-135BS Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 38 54 70 V/W 500K, 1Hz
Thermomerics Laboratory Grade Calibration Standards - amphenol-sensors.com
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Amphenol Corporation to Acquire MTS Systems
Amphenol Corporation (NYSE: APH) (“Amphenol”), a leading global provider of high-technology interconnect, antenna and sensor solutions, and MTS Systems Corporation (Nasdaq: MTSC) (“MTS”), a leading global supplier of advanced test systems, motion simulators and precision sensors, today announced that they have entered into a definitive agreement under which Amphenol will acquire MTS ...
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
Voltage Compensated, Media Isolated, High Pressure Sensors
NovaSensor NPI-15VC Voltage Compensated Pressure Sensors Author: Amphenol Advanced Sensors Keywords: Amphenol Advanced Sensors; NovaSensor; NPI-15VC; voltage compensated media isolated; high pressure sensors; automotive; biomedical instruments; refrigeration; marine; aircraft Created Date: 5/7/2019 1:32:24 PM
Digital Temperature Sensors vs. NTC Thermistors - Amphenol
Title: Thermometrics Digital Temperature Sensors vs. NTC Thermistorss - Product Spotlignt Author: Amphenol Advanced Sensors Subject: NTC Thermistors NTC stands for Negative Temperature Coefficient, meaning they reduce in impedance as temperature increases resulting in an analog voltage which varies with temperature.
Telaire T3000 Series CO2 Sensors - amphenol-sensors.com
Title: Telaire T3000 Series CO2 Sensors Author: Amphenol Advanced Sensors Subject: The T3000 series is a range of sensors designed to meet the specific needs of customers who require measuring Carbon Dioxide in harsh or difficult environments.
NPI-19 NovaSensor Sensors - amphenol-sensors.com
%PDF-1.6 %âãÏÓ 76 0 obj >stream ° x“®1~O#ÅÀ÷ù:‘=PÛI öc° ‡â= AÕ« õpÎ '1úÕ Ö˜’yá} á1 1 ¬5“³‚ #µ¨ÔÍ £æX]P?d €ÈÖ8ëPès¾»Ð)“Õéº JÄ ‹US‰2>yWÙ ^4î Ë ó•MÓ;Ú‰]dS ³ ‹Ž ¹:¿&…ÔäG|ëßÂFy›û¹ ‡¦5B×› “ eÂÉÈÎ[ N«Ú0 ~Pî/6Gƒ‡Ù2y¤‘ .§ý ‹O EN ‰ ºÌò KM%˜òLBëFíX!> ‹ ïÎXAúõ0gb4Ó÷ : ƒ ...
TSD-10 Turbidity Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid )
Temperature Sensors | PTC Thermistors - amphenol-sensors.com
CO2, Humidity & Dust Sensors. Moisture Meters. Thermal Validation & Monitoring. Thermometrics | PTC Thermistors. Thermometrics, Inc. PTC Thermistors are temperature-dependent resistors manufactured from doped barium titanate and are available with transition temperatures from 60°C to 200°C. They are ideal for self reset-capable fuse and ...
H2-Medium Pressure Sensor MPS - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
NPI-19 Media-Isolated Digital I2C Pressure Sensor - amphenol-sensors.com
The NovaSensor NPI-19 Digital I 2 C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I 2 C interface protocols, which gives the OEM user the best in price and performance.. These solid state temperature sensors are designed to operate in hostile environments while still providing the same outstanding sensitivity ...
Flammable Gas - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
CR1 Harsh Environment Thermistor Coating and the Automotive Industry
Title: Thermometrics CR1 High Performance Thermistor Coating for Harsh Environments Author: Amphenol Advanced Sensors Subject: Thermometrics CR1 Coating offers one of the most advanced high performance coatings on the market.
圧力センサ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールは、圧力センシングやMEMS技術の微細加工プロセス設計のパイオニアであるNOVA Sensor製品、集中治療室向け装置・機器などで多数採用されているベンチレーターや呼吸器向けの圧力センサを提供するAll Sensor製品をラインアップしています。
Fuel Particulate Sensors - GPF/DPF - amphenol-sensors.com
The NovaSensor Fuel Particulate Sensor uses a highly reliable NovaSensor MEMS pressure die to meet the harsh exhaust gas environmental requirements during the entire life of the sensor. GPF/DPF sensors are used in gasoline or diesel engine exhaust systems to help minimize the amount of soot which is emitted from the vehicle. This reduction of soot emissions assists a cleaner vehicle operation ...
EMI-Protected NTC Thermistor | Amphenol Advanced Sensors
Amphenol Thermometrics UK Ltd has developed noise-immune NTC thermistors with an integrated RF de-coupling function, providing EMI protection at the component level over a wide frequency range. Features