Search Results for amphenol-sensors.com>
HVAC – Page 2 – Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
NPI Series of Media-Isolated Pressure Sensors - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The NovaSensor NPI Series features a high stability SenStable® piezoresistive MEMS chip placed in a stainless steel media-isolated package. Ideal for use in hostile environments, the modular design allows for a variety of pr t- ÉS¼æv#÷üÌ\æç.7?R P÷f ¨q ~i ¯qH ìq½x15] ø0[ln ¦óC ÕL ¨n¸Õ×ký ...
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
Pressure Sensor Die Amphenol Advanced Sensors NovaSensor P1301 Low Pressure Die is a piezoresistive sensing element measuring 2.7mm x 3.2mm (0.11in x 0.13in). When excited with constant voltage or constant current, it produces a milliVolt output proportional to input pressure.
Sealed Coolant Temperature Sensor | Amphenol Advanced Sensors
Amphenol electric vehicle sensors can be custom designed to meet the exact specifications and demands of application. Speak with one of our engineers today about your sensor technology needs. Take This Page With You
Emissions, Safety and Comfort - amphenol-sensors.com
Amphenol Advanced Sensors’ global manufacturing facilities hold a variety of laboratory accreditations and certificates of approval for quality management systems including ISO 9001, ISO/TS 16949, QS-9000 and ISO 14001. We supply the world’s leading OEM and Tier 1 companies and we are committed to delivering
PT2710 Pressure and Temperature Sensor Die | NovaSensor
The NovaSensor PT2710 piezoresistive sensor die is designed for pressure and temperature measurements using a single chip. When excited by either constant voltage or constant current, a PT2710 pressure sensor produces a differential
Infrared Dew Point Sensor - amphenol-sensors.com
Storage Temperature-40°F to 170°F, (-40°C to 77°C) Input Power • 18 to 30 VAC, 50/60Hz (half wave rectified) • 1.75 VA average, 2.75 VA peak
Accusolve - amphenol-sensors.com
The DPF sensor assembly consists of an enclosed electronics control device, connecting coaxial cables, and transmit and receive antennas. The antennas are installed on either side of a DPF filter, and connected to the
Modus Series T Differential Pressure Transmitters - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The Series T family of differential pressure transmitters measure low pressures and feature low power consumption and a variety of analog signal outputs. Keywords: Amphenol Advanced Sensors; Modus; Series T; pressure transmitters; differential pressure transmitters Created Date: 7/19/2018 10:31:11 AM
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C • Small Size Fast Response • 0 to 50°C operating range • Fully Electrically Insulated
Speed - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
NPA Low Pressure Sensors - Amphenol
Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in Gauge or Differæ p¹Z=~¯ öøuDÚ DÔ ±µ!Òê©( ) ...
Thermometrics Combination Sensor - amphenol-sensors.com
Title: Thermometrics Combination Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Combination Sensor is a smart combination intake manifold sensor capable of providing up to five measurements, including manifold humidity, manifold temperature, manifold pressure atmospheric pressure and atmosá ÿZÁú%u áæz é «±£9K ÂòÅõ»ç 4 a @3Xà۴ȯêÁ lVýÏ ôQ cÆM ^ Ì ...
AEROSPACE SENSORS | FLUID HANDLING APPLICATIONS
Thermometrics Sensor Assemblies | JS8746 Harsh Environment Temperature Sensor. Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
ZTP-315 Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz
Patient Monitoring | Drug Delivery - amphenol-sensors.com
Thermometrics Adhesive Mounted Surface Sensors feature a surface mount cup for use as skin temperature sensors or on flat surfaces. They consist of small bead, disc or thermistor types <0.100" OD with shielded, jacketed or coaxial cable extension leads, as well as a maximum temperature rating of 140°F to 500°F (60°C to 260°C).
Thermometrics NTC Type 95 Series Thermistors - amphenol-sensors.com
Amphenol Advanced Sensors. 2 Type DC95 Specifications NTC Interchangeable Thermistor Chip Epoxy-coated, NTC interchangeable thermistor chips with bare tinned copper lead wires. Options Consult Factory for Availability of Options • Other resistance values in the range of 1000 Ω to
Dust Archives - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap 2 humidity and temperature sensor Author: Amphenol Advanced Sensors Subject: ChipCap 2 offers the most advanced humidity and temperature sensing solution for virtually any application. Keywords: ChipCap 2; temperature sensor; humidity sensor; HVAC control; I2C interface; PDM; Analog Created Date: 2/3/2016 1:04:46 PM