Search Results for amphenol-sensors.com>
Liquid Cooling Leakage Detection Sensor Cable - Amphenol
FCI Basics offers reliable, cost-effective sensor cable solutions to detect cooling liquid leakage for applications using liquid cooling plates for thermal management. These tailor-made sensor cables uses conductive cooling liquid as a medium to form an electrical path between its electrodes, which lowers resistance and indicates liquid leakage.
Thermometrics PTC Heaters for Angle of Attack De-Icing
PTC Thermistors can be used in Aerospace applications as heaters for Angle of Attack Sensors to prevent ice formation during flight. The PTC self-regulates its temperature and minimizes the power consumption when the vane isI q© /ò)6 Xð+, K j ²°&EÆqé Õ Î ¹%Ý ]¥ê¹ìá0 ÎL×) !p ~ æ ¦J¯P¨²Ê[v²Ûs¹ÑYË L}ÑÀi ñü~ û ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Amphenol Advanced Sensors warrants its products against defects in material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. Amphenol Advanced Sensors reserves the right to make changes without further notice to any products herein.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Parameter Unit Value Condition Chip Size mm2 1.2 x 1.2 - Diaphragm Size mm2 0.8 x 0.8 - Number of Couples - 60 - Active Area mm2 0.4 x 0.4 - Internal Resistance kW 60 ±30% - Resistance T.C. % °F (°C) < 0.10 - Responsitivity V/W 33 ±30% 500K, 1 Hz
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-sensors.com
Amphenol Thermometrics Inc. - FM 621000 Author: BSI Group of Companies Subject: ISO 9001:2015 Keywords: Amphenol Thermometrics Inc. - FM 621000 ISO 9001:2015 Created Date: 6/14/2021 10:19:43 AM ...
Flow-through Temperature Sensor - amphenol-sensors.com
Flow-through Temperature Sensor Ordering Options Part Number Hose Size GE-2102 0.50 in. (12.70 mm) GE-1935 0.75 in. (19.05 mm) GE-2103 1.25 in. (31.75 mm) CTTS-302651-F01 0.55 in. (14.00 mm) The flow-through temperature sensor monitors the temperature of a fluid that passes through it. A
TSW-10 Turbidity Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid )
NovaSensor NPC-100 and NPC-120 Disposable Medical ... - Amphenol Sensors
Amphenol Advanced Sensors. Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated Input Excitation 1 to 10 VDC Calibrated for 6 VDC Dielectric Breakdown 10,000 VDC 5
Ventostat T8100 NS and NSP Series CO2 Sensor - amphenol-sensors.com
Amphenol Advanced Sensors. Ventostat Specifications Sensing Method Non-dispersive infrared (NDIR) absorption Gold-plated optics Patented ABC Logic self calibration algorithm CO 2 Measurement Range T8100 0 to 2000 ppm (0 ppm = 0 V, 4 mA; 2000 ppm = 10/5V, 20 mA) CO 2 Accuracy
TRANSPORTATION | RAILWAY SENSOR APPLICATIONS - amphenol-sensors.com
For agriculture, farm and construction, Amphenol Advanced Sensors combines its expertise in transportation sensing with railway applications.
Type PTF Series - amphenol-sensors.com
Amphenol Advanced Sensors. Mechanical Specifications Electrical Specifications Ambient Temperature Range At Storage: -25 to +155°C At Maximum Voltage: +10 to +55°C Construction Bare ceramic disc Thick silver film electrodes Uninsulated leadwires Terminations Straight type, tin coated copper wire ref L Operating
Sensors | Products - Amphenol
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications. Our products and technologies include temperature sensors, moisture meters and sensors, pressure sensors ...
Bus-Bar Integrated Temperature Sensor - amphenol-sensors.com
The Bus-bar Integrated Temperature Sensor is used in Battery (BEV), Plug-in Hybrid (PHEV) and Hybrid (HEV) Electric Vehicles power battery packs to monitor the temperature of the battery cell. The Battery Management System (BMS) uses the sensor’s
Amphenol All Sensors Products
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
NovaSensor Catheter Pressure Sensors - Amphenol
Title: NovaSensor Catheter Pressure Sensors Author: Amphenol Advanced Sensors Subject: NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive appli¬@ 3 ^ß 8ØüÃ Æ Uø3ªá v Ö¬ Gj£ÐSÉLÛMTÕÉÖì xçOÙPZ @kzAð >¾¼ ...
NK Series Epoxy-Coated Chip NTC Thermistors - amphenol-sensors.com
Amphenol Advanced Sensors Subject: A range of NTC chip thermistors with solder-coated steelwires and epoxy resin coating. Keywords: Amphenol Advanced Sensors; Thermometrics; thermistors; epoxy-coated chip thermistors Created Date: 2/15/2018 10:15:33 AM
Industrial Applications | Room Monitoring - amphenol-sensors.com
Telaire T8700 Relative Humidity & Temperature Transmitter is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for recalibration.