Search Results for amphenol-sensors.com
JS8746 Harsh Environment Temperature Sensor | Sensor Assemblies
Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 500 2 3540 ± 1% 257 (125) NK501C2*2 NK501C2*3 NK501C2*5 NK501C*R10
Marine - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters - Amphenol
Amphenol Advanced Sensors is a leading innovator in advanced sensing technologies and embedded measurement solutions customized for a wide range of applications, including catheter-based measure-ments in medical field, creating value by providing critical information for real time data-driven decisions. We offer industry leading domain
Marine – Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions. ...
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Amphenol Advanced Sensors NovaSensor P1905 Backside Absolute Pressure Sensor Die is a piezoresistive sensor die that is designed for absolute pressure measurements in aggressive (harsh) media. The die has a reference vacuum chamber formed by hermetic low-stress bonding of the silicon cap to the top side of device wafer. By applying pres -
NPI-19 Series Medium Pressure Sensors | NovaSensor
NovaSensor NPI-19 Series of Medium Pressure Sensors consists of current-driven, media-isolated pressure sensors, incorporating state-of-the-art IsoSensor technology. They are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor.
Thermal Runaway Sensor | Amphenol Advanced Sensors
Amphenol electric vehicle sensors can be custom designed to meet the exact specifications and demands of application. Speak with one of our engineers today about your sensor technology needs. Speak with one of our engineers today about your sensor technology needs.
P330W Eval Kit - amphenol-sensors.com
Amphenol Advanced Sensors NovaSensor P330W Absolute Catheter Sensor Evaluation Kit offers a simplified way to read calibrated output from the P330B Catheter Die. The kit consists of a sensor die soldered to trifilar wire and terminated to a printed circuit board (PCB). Users connect to kit via JST Connector or wires.
Heavy Equipment & Off-Road (HVOR) - Amphenol Sensors
Amphenol Sensors is a leading innovator in sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions. ...
GE Advanced Sensors | Amphenol Global Search | Amphenol
Amphenol Advanced Sensors, with its portfolio of industry-leading brands - Thermometrics, NovaSensor, Telaire, Protimeter and Kaye - is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and applications, value by providing critical information for real-time decisions. ...
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Amphenol Advanced Sensors. Title: NPP-301 Series NovaSensor Surface Mount Pressure Sensor Author: GE Subject: The NPP-301 Series features silicon pressure sensors in surface mount packages. An ultra-small Silicon Fusion Bonded (SFB), ultra-high stability SenStable® piezoresistive chip from NovaSensor is placed in a plastic package ...
Medical Sensor Solutions - amphenol-sensors.com
Amphenol Advanced Sensors offers leading edge medical sensor technology for today’s patient monitoring and critical care applications by providing the ultimate in accurate and reliable sensing devices to monitor critical vitals. With temperature, pressure, ...
Heavy Equipment Sensors | EV/HEV Battery - amphenol-sensors.com
Thermometrics Infrared (IR) Sensors | ZTP-101T. Thermometrics ZTP-101T Thermopile Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and a thermistor for temperature compensation, all in a hermetically-sealed TO-46 (18) package. There are also a variety of filters available to help maximize performance in specific applications.
H2-High Pressure Sensor HPS – Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to ...
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
Amphenol Advanced Sensors Subject: Thermometrics A-1325/A-1326 Temperature Sensor monitors the temperature of the incoming intake air flow for an engine and provides a signal output that is proportional to air temperature. Keywords: Amphenol Advanced Sensors; Thermometrics; intake air temperature sensor; optimize air-to-fuel ratio; A-1325; A-1326
Industrial Applications | Boiler Control - amphenol-sensors.com
Thermometrics Adhesive Mounted Surface Sensors feature a surface mount cup for use as skin temperature sensors or on flat surfaces. They consist of small bead, disc or thermistor types <0.100" OD with shielded, jacketed or coaxial cable extension leads, as well as a maximum temperature rating of 140°F to 500°F (60°C to 260°C).
NTC Type C100 - amphenol-sensors.com
Amphenol Advanced Sensors 1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ ...