Search Results for amphenolpl182x-60-6
AISG RET Cable Assemblies - Amphenol Sine
4,5,6 pin configurations. PUR or PE cable in lengths from 0.5 up to 200m. RET AISG Internal Cable Assemblies. A variety of cable assemblies for the antenna / radio side. Circular Connectors C091 RET AISG. AISG Connectors available with 3 to 8, 12 and 14 contacts. AISG Contacts, Tools and Accessories.
MILITARY QUALITY D S - アンフェノールジャパン株式会社
10 amperes, 6 contacts energized. 7.5 amperes, 26 contacts energized. 6.5 amperes, 62 contacts energized. 5.0 amperes, 104 contacts energized. See temperature rise curves on page 2 for details. Initial Contact Resistance: 0.005 ohms maximum. Proof Voltage: 1000 V r.m.s. Insulation Resistance: 5 G ohms. Clearance and Creepage
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
supplier date | Amphenol Global Search | Amphenol
10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in ...
Connectors | Products - Amphenol
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.
4U6VT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
240GT54/nrg240GT54 240A Dual-Feed Combination Fuse Panel
DS-60-1950 100120 v5 800-677-2288 | abs-go.com 240GT54/nrg240GT54 ... P40 Connector Kit: TPA, 8-6 AWG, Plug, Retainer, 2x Contacts 150326 P40 Connector Kit: TPA, 12-10 AWG, Plug, Retainer, 2x Contacts 150325 P40 Replaceable Contact: TPA, 8-6 AWG, Single Contact 150333
Unity Gain, Broad-Banded Base Station Antenna for 225
Wind Area 0.056 sq. m / 0.60 sq. ft Wind Load 85 N @ 175 km/h / 109 mph Height Approx. 1200 mm / 47.24 in. Weight Approx. 3.0 kg / 6.61 lb. Mounting On 27 - 65 mm / 1.02 - 2.56 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h ORDERING Model Product No. CXL 225-450C 100000088 CXL225 ...
Excel|Mate Mono - Amphenol Australia
BBK: 60°, Black CYL: 90°, Yellow DGR: 120°, Green EBL: 150°, Blue FPU: 180°, Purple INsERT ARRANGEmENT Insert arrangement HVBI R6 HVBI R8 HVBI R10 Rated voltage 1000V DC 1000V DC 1000V DC Rated current 120A +2 x 7.5A 180A +2 x 7.5A 250A +2 x 7.5A ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
ECVQ-EK3 Datasheet - SGX Sensortech
Adjustable pellistor bridge voltage (1.6 V to 4.6 V) Adjustable electrochemical bias voltage (-700mV to +350mV) 16-bit Analog to Digital Conversion (ADC) for ... 60 Hz Adapters supplied UK, Europe, USA, Australia. Output 9 V dc PCB Interfaces DC Supply Input SK4 2.1 x 5.5 mm Socket, centre positive
Power Safe - amphenol-aerospace.com
Phase & neutral 4 Size 12 4 Size 6 Protective contact 1 Size 12 1 Size 6 Contact Arrangements Pilot contact - P Phase, Neutral and Protective contact - N, L1, L2, L3 & Test voltage AC * Contact rating Operating Voltage AC or DC Contact rating Operating Voltage AC or DC 17-V6 / 17-E6 0,5 A 60 V 25 A 500 V 2500 V 25-V6 / 25-E6 0,5 A 60 V 63 A 250 ...
Amphenol NAFI + UHD CONNECTORS
Module Insulator High-temperature Nylon 6-6 Backplane Insulator Polyester, 30% glass-filled (UL 94V-0) Module Marking Includes Amphenol part number, logo and date code ... 552-2583-000 60 M1001-12927 552-2587-000 66 M1001-12931 552-2591-000 100 M1001-12935
Datenblatt ER Start / Stop - Temposonics
Vibrationsprüfung 5 g / 10…2000 Hz IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Der Sensor entspricht den EG-Richtlinien und ist gekennzeichnet. Magnetverfahrgeschwindigkeit ≤ 5 m/s Design / Material
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Amphenol-Air LB
7 6 LuxcIS® and AMPHELux® (ARInc 801) Module standard : Enxxxx in progress contact standard : En4639-10x Technical data Multimode (Pc) Singlemode (uPc) (APc) IL 0,10 dB typical 0,15 dB typical 0,20 dB typical IL deviation 0,07 dB 0,10 dB 0,12 dB RL > 20 dB > 50 dB > 60 dB VRT -65 to +125°c Module endurance 500 full mating/unmating cycles /
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8S. 0.89. 22.61. 0.77 ...
ROHS COMPLIANT PRODUCT DATA DRAWING 01 PRELIMINARY 10/03/13 JMC
6) dia.’s on common centers to be concentric any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of surface area: sheet 1 of 1 4) cham. 1st & last threads. 7 ...
L-1102-8.fm - Amphenol Aerospace
40-60 Delaware Avenue Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 Contents SECTION I Nomenclature: Cylindrical Connectors.....1-3 Basic Components SECTION II Major MIL-Specifications by Type Standard, MIL-DTL-5015 Amphenol 97 Series Heavy Duty, MIL-DTL-22992
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.