Search Results for amphenolpl182x-60-6
RJSML-8US1 & RJSML-8UG1 - Unmanaged military Ethernet switch - Fast or ...
- Wide operating temperature range of –10°C to 60°C - Supports Jumbo frame transmission up to 9kbytes MODELS 8UG1-ET - 8 ports 10/100/1000-BaseT(X) - Wide operating temperature range of –40°C to 70°C - Supports Jumbo frame transmission up to 9kbytes Description Main features
C:\Users\jhead\Desktop\C-AT04-08PA-PM05-A1.dwg - Amphenol Sine
3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-08sa* plug ( * = modifications ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) requires contact retention ...
Micro Bayonet Connectors - Amphenol Aerospace
40-60 delaware avenue sidney, n.y. 13838 connector, electrical, receptacle micro bayonet, bantam connector size c cage code 77820 document no. bfnn-xx-xxxx rev. d scale: 5.0 ref. none sheet 1 of 2 approvals date s.tselung 03-may-16 b.baldwin b.baldwin com air third angle projection unless otherwise specified linear dimensions are in inches ...
POWERSAFE W - Amphenol Australia
Sealing IP 68 (48H immersion under 2 meters) when mated and with the suitable backshells (see page 6) Durability 500 cycles Shock Half sine wave of 300 G magnitude during 3ms per EIA364.27 Sine vibrations 60 G from - 55°C to + 175°C (olive drab cadmium finish) 60 G from - 55°C to + 200°C (nickel finish and firewall version) Random vibrations
安费诺(常州)电子有限公司
45.6 37.6 26.5 45.9 (mm) 34.9 REF (mm) 01 Series 32POS o Installation Type Rear mounted Seal Part Number AC-CP000383 AC-CP000382 CPA 0000 Ordering Information P32 Product Type HC Signal 08 Connector Type Receptacle Connector P32 Terminal & Cable & Seal Plug Options Receptacle HC08A-P32-R HC08B-P32-R HC08C-P32-R Product Type
Technical features - rfstechnologies.com
870 2,85 (0,87) 60 (60) 63 (66) 900 3,04 (0,93) 60 (60) 63 (66) 960 3,38 (1,03) 58 (60) 61 (66) Image not found or type unknown External Document Links Notes Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC • PRODUCT DATASHEET RAY158-50JFLA
B B2 - Amphenol Sine
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact MFX-3959 Hand Crimp Tool for Machined Contacts MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG
Design and Construction of the VPX Connector - Amphenol Aerospace
and compliant tail termination, another common feature in backplane connectors (Figure 1 - #6). Module Termination Assembly (1) LCP Thermo Plastic Housing (4) FR4 Printed Circuit Board (3) Cantilever Beam Contact with Compliant Tail Termination (6) Backplane Connector (2) Chamfered Gathering Lead-in (5) Figure 1
Type YM Series - amphenol-sensors.com
yqs8067 ym120d105n600 60 85 65 131 144 0.6 9 6 4.5 12 ym120d125n450 45 110 85 155 170 0.7 9 7 4.5 2 +0.5,-1 yqs8066 ym120d150n330 33 128 99 181 198 0.9 12 7.5 4.5 12 ym120d170n250 25 161 125 228 250 1.1 10 8.5 4.5 2 +0.5,-1 yqs8065 ym120d200n200 20 168 130 265 298 1.3 10 9.5 4.5 15 ...
F Fiibbeerr OOppttiicc SSoolluuttiioonnss ffoorr MMiilliittaarryy ...
Amphenol Fiber Systems International 6 www.fibersystems.com TFOCA-II® 4-Ch Specifications Specification Measurement/Detail Operating Temperature -46°C to +71°C Storage Temperature -55°C to +85°C Mud 5 minute immersion, clean with water (per MIL-PRF-83526
Industrial plugs and sockets Critical & Safe
Switched interlocked socket outlets Heavy duty 63 A. IP67/IP69. Watertight Housing in plastic (PBT). Cable entry with knock-outs Ø 40+50 mm on top and drill marks on bottom.
HDMI connection system for harsh environment
• Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data transmission : • HDMI 2.0 protocol. • Transmission bandwidth : 18 Gbit/s with 6 Gbit/s per lane. • Can support 4K UHD (3840 × 2160) at 60 Hz. Environmental protection : • Sealed against fluids and dusts : IP68 mated. • Salt spray: Aluminium shell :
Amphenol PCD Shenzhen
right angle plug, 6mm female crimp contact, with hvil,60° black, shielded, 25mm2 cable HVBI902R6AFCCYLFG25L0000 RIGHT ANGLE PLUG, 6MM FEMALE CRIMP CONTACT, WITH HVIL,90° YELLOW, SHIELDED, 25MM2 CABLE
PCB Piezotronics | Measure vibration, pressure, force, and more
6 0/0 0/0 L s OOO'O¿ CO 009 I-IS119NÄ asuodsa apnl!ldwe pue aseqd RouenbêJJ 'spe ê16u!S L6-SOY lêPOLlN . KJossaooy pa!lddns oas VO SVO OêS oas ... zo 60'0 u! x u! I-uqo BOL z 99 0008 L 01 L oan oan SZ peaaqL ôuwnon lunon - LN x xaH - az!S leoppa12 ÁouenbêJ£ lueuoseu (0/0 0 L ÁouanbaJŠ
Amphenol
9-35 m 6 6 9-94 m 2 2 9-98 i 3 3 11-2★ i2 2 11-5 i 5 5 11-35 m 13 13 11-98 i 6 6 11-99 i 7 7 13-4★ i4 4 13-8 i 8 8 13-13 i, fiber optic 4 2* 2 13-35 m 22 22 13-98 i 10 10 15-5★ ii 5 5 15-15 i 15 14 1 15-18 i 18 18 15-19 i 19 19 15-35 m 37 37 15-97 i 12 8 4 15-ac m 26 24 2 17-2 m 39 38 1 17-6 i 6 6 17-8★ ii 8 17-22★ na 4 2 2 17-26 i 26 ...
Technical features - rfstechnologies.com
Poly Hook Spanner mm (in) PHS 60-90-5 Ø 60-90 (2.3-3.5) Pin 5 (0.2) Trimming Tool TRIM-SET-L114-D01 TRIM-LCF114-D01-A TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET 716F-LCF114-E01 7-16 DIN Female Connector for 1-1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing
Performance Ratio PCDD SERIES - アンフェノールジャパン ...
10 amperes, 6 contacts energized. 7.5 amperes, 26 contacts energized. 6.5 amperes, 62 contacts energized. ... 60 19 20 59 39 78 22 64 43 85 44 42 84 63 104 21 10 9 16 15 1 40 1 43 22 21 62 42 CONTACT VARIANTS FACE VIEW OF MALE AND REAR VIEW OF FEMALE PCDD 15 PCDD 26 PCDD 44 PCDD 62 PCDD 104 STANDARD SHELL ASSEMBLY
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure