Search Results for amphenolrf.com ceo
CUSTOMER OUTLINE DRAWING - Amphenol RF
Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com 74868 CODE ID TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 83-1R 3.5:1 2 2 83-1R 1.062 APPROX 0.625 0.620 REF 1.000 REF 0.718 ACROSS FLATS 0.557 REF TYP(4) 0.125 0.054 0.100 0.312 0.100 0.109 0.718 0.718 TYP(4)
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Assembly Instructions-C11 Amphenol Type N
Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor. Tinning of center conductor is not necessary if
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
N-Type Protective Cap Jack | 172306 - Amphenol RF
N-Type Jack Cap for Male Connector, with Chain
FAKRA Cable Assemblies - amphenolrf.com
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
BNC Plug to BNC Plug Adapter 50 Ohm Straight | 031-218-RFX - Amphenol RF
BNC Plug to BNC Plug Adapter 50 Ohm Straight
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm | 282138-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P
TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Locations - Amphenol RF
Houten, Netherlands serves as Amphenol RF Europe headquarters, providing engineering services and sales support to Europe, Africa, and the Middle East. Hoofdveste 19 3992 DB Houten. The Netherlands . Telephone: +31-30-635-8000. Fax: +31-30-637-7034. Back To Top. Contact Us.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm A Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm A Code RG-174 LL DACAR 462 DACAR 462-2
UG-1185/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-1185/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
MMCX Straight PCB Jack Surface Mount 50 Ohm | 262109 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm - Amphenol RF
Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 304 kb) 901-10734 PDF Customer Drawing (Size: 237 kb) Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb)