Search Results for amphenolrf.com ceo
74868 - Amphenol RF
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
SMB Straight Solder Cup Jack Bulkhead 50 Ohm | 903-305J-51R - Amphenol RF
RF Connector SMB Straight Solder Cup Jack Bulkhead 50 Ohm
SMA PCB Surface Mount Straight Jack 50 Ohm | 132134-18 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
Triax Straight Clamp Plug 50 Ohm | 000-53100-1004 - Amphenol RF
RF Connector Triax Straight Clamp Plug 50 Ohm. Alias: 53100-1004: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches (1219 mm)
c:userspdf31-2373 - amphenolrf.com
Title: c:userspdf31-2373.ps Created Date: 11/1/2012 2:00:35 PM
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 ... - Amphenol RF
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M (39.37 Inches)
SMA PCB End Launch Jack 50 Ohm Square Flange High ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq Flange High Frequency 0.010 Pin 0.118 Legs
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm | 262117
RF Connector MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm
d:michelle zhangpdfad-tncjtncj-1 - amphenolrf.com
Title: d:michelle zhangpdfad-tncjtncj-1.ps Created Date: 3/12/2020 4:54:37 PM
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle - Amphenol RF
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
7-16 Straight Crimp Plug RG-9 RG-214 RG-393 50 Ohm | 272106
RF Connector 7-16 Straight Crimp Plug RG-9 RG-214 RG-393 50 Ohm. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm