Search Results for amplifier 25w
AMPHENOL WARRIOR GRIP & WARRIOR-LOK SERIES
When paired with our 10 Amp Warrior Grip Socket Contact system, you can get even more power out of your application in the same lightweight package. Designed to push the size #23 contact to new limits without the downside of excessive heat rise, the Warrior Grip socket contact system is fully backwards compatible with existing size #23 pin ...
Model NV | PCB Piezotronics
Model NV:Triple splice assembly with (3) 1-ft coaxial cables each with a 10-32 plug (EB connector), 4-conductor shield grounded
ROK - USB-nøkler | Amphenol Socapex
Amphenol Socapex ROK er en robust, oval USB-nøkkel som er utviklet for tøffe miljøer der datasikkerhet og holdbarhet er avgjørende. Den leveres i ulike kapasiteter fra 16 til 256 GB og er kompatibel med alle USB-portkontakter. ROK har en USB3.2 Gen1-overføringshastighet på maks. 5 Gb/s, noe som gir rask og effektiv dataoverføring. Denne ovale nøkkelen er ideell for militær avionikk ...
USB3F TV - Connettori Ethernet, USB e display robusti - Amphenol Socapex
Il Socapex USB3F TV di Amphenol è un connettore USB 3.0 rinforzato progettato per operare in ambienti difficili. Basato sullo standard MIL-DTL-38999 serie III, questo connettore è dotato di un meccanismo di bloccaggio filettato ed è sigillato contro liquidi e polvere (IP68). È ideale per l'uso in avionica militare, veicoli a terra, comunicazioni sul campo di battaglia e applicazioni ...
Model JW | PCB Piezotronics
Model JW:Triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector)
Amphenol CO-174SMAX200-010 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 10ft Amphenol CO-174SMAX200-010 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
All Products - Amphenol
When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package. Amphenol Aerospace Operations Waterproof Interconnects (IP67 & IP68 Rating) Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous ...
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Danmike DM 8300 F - amphenolprocom.com
High-sensitivity built-in electret cartridge with amplifier. Voltage supply 9 - 15 V DC when connected as shown in the diagram below. Supplied with 4 m cable terminated with a 3.5 mm plug. Clip-on for breast pocket or chest band included. Specifications. Electrical; Model: DM 8300 F: Type: Hands-free microphone:
Nagy sebességű adatátviteli technológia | Amphenol Socapex
Amphenol Socapex nagysebességű megoldások. Termékválasztékunkat a 25 Gbps-ot meghaladó sebességek kezelésére szabtuk.
Model M003A10 | PCB Piezotronics
Model M003A10:Low noise coaxial cable, blue PTFE jacket, 10-m, 10-32 plug to 10-32 plug
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging AT60-010-20141 Pin Machined Size 20 7.5A 16-18AWG - - Nickel-Plated - - AT60-010-2031 Pin Machined Size 20 7.5A 16-18AWG - - Gold-Plated - - AT60-202-20NKIT Pin Machined Size 20 7.5A 18-22AWG - - Nickel-Plated - -
Model 080B174 | PCB Piezotronics
Model 080B174:Swivel style, easy-mount clip for 0.40" (10.2 mm) cube accelerometers
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16
Coach Multimedia Solutions - El-Cab
AMPLIFIER CM-A 19 The new coach amplifier from Bosch features top sound performance with an optimized design that delivers crystal-clear treble and powerful bass. The new amplifier furthermore provides important coach-specific features, like microphone inputs and a private mode. USB 2.0 Active hub for 12 V/24 V environments
Technical features - rfstechnologies.com
• AISG connection between tower mounted amplifier antenna control unit • AISG connection between bias tee and control network interface. • The cable length is 0.3-100 meters. • The cable is equipped with AISG male – female connectors. • Connector A: 8-pin DIN Female IEC60130-9 • Connector B: 8-pin DIN Male IEC60130-9 Technical ...
REVISIONS - Amphenol Sine
drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg (0.5 - 0.35mm†) recommended insul o.d: 1.31 - 1.50mm (0.051 - 0.059inch) 6. package: 4000 pcs/reel 7. all dimensions are for reference use only a b 2.6 Ø2.5 12.7 6.35typ. a2 -updated hood geometry & reel dir.26aug2020 jah do not bend flange do not bend
RFM Power - RFM-serien | Amphenol Socapex
Amphenol Socapex erbjuder RFM-serien, Rack & Panel-kontakter, de möjliggör en blindanslutning och är utrustade med flytande fixturer. RFM-kontakter är kompatibla med EN45545-2 & NF F 61-032 standarder. RFM-kontakter har använts i många år av OEM-tillverkare för tuffa miljöer och i järnvägsapplikationer för säkerhetssystem. RFM-kontakternas robusthet och omriktningsförmåga ger ...
Model 117B104 Conformal ballistics pressure sensor, 50 Caliber ... - PCB
same charge amplifier for calibration and for actual operation. Use long TC for calibration, medium or short TC for best drift free operation. 4.0 POLARITY Polarity of the Model 117B is negative i.e., the charge output is negative for increasing pressure input, making it compatible with inverting type