Search Results for amplifier connectors
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP-15RFX PDF Customer Drawing (Size: 176 kb) 083-1sp-15rfx IGS 3D Model (Size: 1717 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Unterminated to AMC Cable Assemblies - Amphenol RF
Unterminated to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors ...
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
MIL-22992 Class L Power Cables Headset & Soldier Cables - Amphenol PCD
ranging from connector selection to full cable assembly design. Our facility is ITAR registered, ISO 9001:2008, and AS9100-C certified. MIL-C-55116 Mil-Com Audio Cables Feature a rugged, watertight 2-stage molding process; provided as finished, turnkey, factory-assembled, molded cable
DAML3W3PN | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, 3W3 male housing, Solder bucket
Amphenol
• The connector’s design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. • Connector housings are manufactured with a Plug thermoplastic material that is not only durable, but also with excellent dielectric, mechanical properties and meet environmentally RoHS compliant.
Rugged Active Optical Cables | Products | Amphenol Aerospace
The AoC can adapt a variety of rugged connectors from Amphenol; Features & Benefits: USB3 AOC allows copper less optical cable link at distances up to 100 meter for USB 3.1 Gen 1 (5 Gbit/s) or USB3.1 Gen 2 (10 Gbit/s) transmission. USB3 AOC hybrid (power on copper) in development;
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
3.5mm Miniature Mono (Shielded) - Gemeco
Home / Antennas / Connectors / 3.5mm Miniature Mono (Shielded) 3.5mm Miniature Mono (Shielded) Part # T. MFG # 115PB. Your Price: $1.90 / ...
RTS6BS16N4PHEC03 Straight plug with endcap, 4 positions, siz
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS6BS16N4PHEC03 Straight plug with endcap, 4 positions, size 16, pin contact-Plug, 4 Position, Male, Shell Size 16, Silicone Seal, and End Cap with I
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709 - Amphenol PCD
2 6 Pin Audio plug connector with crimp sleeve terminal & wire strain relief M55116/2-X 164-229-6-X M55116/1-X M55116/2-X X Stands for the Cable size accommodation, is identified by a dash number as shown in above table. the connector will accommodate. This number indicates the outside diameter of the cable that
HDAS - PCB-liitin vaativiin olosuhteisiin - MIL-DTL-55302
Amphenol Socapex HDAS PCB-liitin on suorituskykyinen ja kustannustehokas ratkaisu erilaisiin sovelluksiin. Tämä vaativissa ympäristöissä käytettäväksi suunniteltu vankka tekniikka ylittää MIL-DTL-55302-vaatimukset, mikä takaa sen luotettavuuden ja kestävyyden.
Standard Medical Cable Connector | Pulse-Lok Connector 301160
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301160
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack 1.13 mm 50 Ohm ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 122526RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Class L Heavy Duty High Power Connectors | QWLD Connectors | High Power ...
Circular Connectors; Mil-Spec Type Circulars Micro-Miniature EMI Filters Hermetically Sealed Features & Technologies Series Five Connectors High Voltage 38999 Back to Menu; Rectangular Connectors; LRM - Line Replaceable Module ...
Auto-Latching Medical Connectors | Pulse-Lok Connector 301105
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301105
CRATE | Analog-to-Digital, Extenders, and Data Concentrators | Media ...
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.