Search Results for amps en
High POWER - Amphenol Aerospace
Size Amps Size Amps 8 46 8 65 4 80 4 110 0 150 0 220 RADSOK We Recommend Temper-Grip with High Current Pin Contacts Socket Contact Options. Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com POWER 5015 9 Thread Chart and Termination Diameters THREAD CHART AND TERMINATION DIAMETERS
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
CONEC D-SUB Combination connectors - CONEC
Power with current ratings up to 40 amps; Coax in 50 or 75 ohms; High Voltage contacts for ratings up to 2,8 kV . Included configurations are: No hardware, flange has thru holes, typically used in a hood for the cable end; Flange threads in 4-40 or M3; Standoffs for straight PCB mounting with or without boardlock clips
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
DESCRIPTION L I S T A m p h e n o l
4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 20 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only
Mining Cable - TPC Wire
Super-Trex® Type G-GC Cables. Super-Trex® Type G-GC Cables are ideal for mining applications where exposure to extensive abrasion, impact, vibration, tension and cut-through are common causes for cable failure.
Amphenol
4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm†) recommended insul o.d: 1.91 - 3.15mm (0.075 - 0.125inch) 6. package: 4000 pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g
HVC1P80FV250 | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Support up to 1000 amps with High Power and High Voltage Connectors and Contacts based on D38999, 5015, and 22992 Class L Mil-Spec connectors.
MILVA NGVA USB Cordsets & Jumpers - Amphenol Socapex
Amphenol Socapex offers MILVA NGVA USB Cordsets and Jumpers, which are factory tested and ready to install according to the MILVA NVGA standard. These cordsets feature overmolded Ethernet and USB cables that comply with NATO's Generic Vehicle Architecture standard. The cordsets come with three signal possibilities and three plating options: black zinc nickel, olive drab cadmium, and nickel.
Connectors | Products - Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
DESCRIPTION L I S T A m p h e n o l
4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 20 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only
Modular Connectors - Positronic The Science of Certainty
It is capable of producing up to 800 amps in a current dense 118mm-wide housing. The customer can choose one of five modules for each of the four insert positions. Modular connectors like the Scorpion and Great Golden allow design engineers to achieve their ideal size, weight, and power (SWaP) combination by configuring these products to their ...
PDB+ – FTG – Friedrich Göhringer Elektrotechnik GmbH
UL Rating: UL Listed to1953 fi le QPQS – E483207 UL Voltage Rating: 1000 V AC / DC PDB Block Material: Tin plated Aluminum Suitable Conductors: Copper or Aluminum Housing Color: light grey / dark grey
hvc2p63mv104 | Amphenol Global Search | Amphenol
HVC2P63MV104 | Amphenol Global Search | Amphenol 3.1 current rating: 25 amps. 3.2 operating temperature: -55°c to +125°c finish to be. or better 0.13 recommended panel cutout. view from components side of pcb. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms ...
Amphenol Corporation - Amphenol Corporation Completes Acquisition of ...
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of CommScopes (NASDAQ: COMM) Outdoor Wireless Networks (OWN) and Distributed Antenna Systems (DAS) businesses. The acquisition of the OWN and DAS businesses brings to Amphenol a strong portfolio of innovative and advanced technologies for communications networks, said Amphenol President and Chief Executive ...
400 Amp AC Current transducer with Cable - gemeco.com
This Maretron 400 Amp AC Current transducer with Cable is an available ACM100 accessory extending the current range to 400 Amps. Features Electrical: Current Range: 400 Amps; Output Ratio to Input: 400:5; Frequency Range: 50-400Hz; Insulation Level: 600 Volts, 10kV BIL full wave.